(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Rounded knob type.

Indexing Plungers - Rounded knob type.
  • Volume Discount

[Features]
· For index holes.
· Pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· External dimensions are the same regardless of whether or not holding mechanisms are present.
· The roots of screw parts are loosened, so they can be screwed in fully.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

PDF

 

Example

Part Number
22110.0123
22110.0124
22110.0126
22110.0127
22110.0129
22110.0130
22110.0132
22110.0133
22110.0135
22110.0136
22110.0223
22110.0224
22110.0226
22110.0227
22110.0229
22110.0230
22110.0232
22110.0233
22110.0235
22110.0236
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Stroke
(mm)
WS
(mm)
Locking pin
1 Piece(s)Available

10 Days

Black oxide finish4M8 x 116354165~ 4.5~ 12410Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish4M8 x 116356165~ 4~ 12.5610Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish5M10 x 119405186~ 5~ 15512Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish5M10 x 119408186~ 5~ 18812Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,523486226~ 6.5~ 19614Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish6M12 x 1,523489226~ 6~ 25914Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish8M16 x 1,528588268~ 8.5~ 26817Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish8M16 x 1,5285812268~ 8.5~ 281217Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish10M16 x 1,5285812268~ 9.5~ 381217Steel, hardened
1 Piece(s)Available

10 Days

Black oxide finish12M20 x 1,53367153310~ 11.5~ 401522Steel, hardened
1 Piece(s)Available

10 Days

-4M8 x 116354165~ 4.5~ 12410Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-4M8 x 116356165~ 4~ 12.5610Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-5M10 x 119405186~ 5~ 15512Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-5M10 x 119408186~ 5~ 18812Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-6M12 x 1,523486226~ 6.5~ 19614Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-6M12 x 1,523489226~ 6~ 25914Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-8M16 x 1,528588268~ 8.5~ 26817Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-8M16 x 1,5285812268~ 8.5~ 281217Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-10M16 x 1,5285812268~ 9.5~ 381217Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

-12M20 x 1,53367153310~ 11.5~ 401522Stainless steel 1.4305, nickel-plated

Loading...

  1. 1
 

Basic Information

Type Standard knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 80 Temperature min.(°C) -30 Knob Thermoplastic PA 6, black, dull
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support