(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With/without knob, hex collar. (Part Numbers)

Indexing Plungers - With/without knob, hex collar.
  • Volume Discount

[Features]
· For index holes.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

Part Number

Configured Part Number is shown.

22110.0203

 

Example

Part Number
22110.0203
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Standard knobPresence-4M8 x 116--354165--~ 4.5~ 12-41080-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes

Loading...

  1. 1

Basic Information

Mounting Method Screw-In

Please check the type/dimensions/specifications of the part 22110.0203 in the Indexing Plungers - With/without knob, hex collar. series.

Products like this...

Part Number
22110.0107
22110.0109
22110.0110
22110.0204
22110.0206
22110.0207
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish5M10 x 119--408186--~ 5~ 18-81280-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,523--486226--~ 6.5~ 19-61480-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,523--489226--~ 6~ 25-91480-30Thermoplastic PA 6, black, dullSteel, hardenedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-4M8 x 116--356165--~ 4~ 12.5-61080-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-5M10 x 119--405186--~ 5~ 15-51280-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Standard knobPresence-5M10 x 119--408186--~ 5~ 18-81280-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes

Additional Products in this Category

Tech Support