(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Mini, knob type.

Indexing Plungers - Mini, knob type.
  • Volume Discount

[Features]
· For index holes.
· External dimensions do not change, regardless of whether or not holding mechanisms are present.
· The roots of screw parts are loosened, so they can be screwed in fully.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

 

Example

Part Number
22110.0024
22110.0026
22110.0028
22110.0030
22110.0034
22110.0036
22110.0038
22110.0040
22110.0044
22110.0046
22110.0048
22110.0050
22110.0054
22110.0056
22110.0058
22110.0060
22110.1102
22110.1104
22110.1106
22110.1108
22110.1110
22110.1112
22110.1114
22110.1116
22110.1118
22110.1120
22110.1122
22110.1124
22110.1126
22110.1128
22110.1130
22110.1132
22110.1134
22110.1136
22110.1138
22110.1140
22110.1142
22110.1144
22110.1146
22110.1148
22110.1150
22110.1152
22110.1154
22110.1156
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Overall Length Body Material Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Screw-InShort-PresenceZinc Plating4M8 x 0,75211526.5553.5~ 4.5~ 12-51080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Screw-InShort-PresenceZinc Plating5M8 x 0,75211526.5553.5~ 4.5~ 12-51080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Screw-InShort-PresenceZinc Plating6M10 x 1251834774.5~ 5~ 18-71280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Screw-InShort-PresenceZinc Plating7M10 x 1251834774.5~ 5~ 181271280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-PresenceZinc Plating4M8 x 0,75211526.5553.5~ 4.5~ 121251080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-PresenceZinc Plating5M8 x 0,75211526.5553.5~ 4.5~ 121251080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-PresenceZinc Plating6M10 x 1251834774.5~ 5~ 181471280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-PresenceZinc Plating7M10 x 1251834774.5~ 5~ 181471280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Screw-InShort-Presence-4M8 x 0,75211526.5553.5~ 4.5~ 12-51080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Screw-InShort-Presence-5M8 x 0,75211526.5553.5~ 4.5~ 12-51080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Screw-InShort-Presence-6M10 x 1251834774.5~ 5~ 18-71280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Screw-InShort-Presence-7M10 x 1251834774.5~ 5~ 18-71280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-Presence-4M8 x 0,75211526.5553.5~ 4.5~ 12-51080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-Presence-5M8 x 0,75211526.5553.5~ 4.5~ 12-51080-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-Presence-6M10 x 1251834774.5~ 5~ 18-71280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)Available

10 Days

Bolt MountingShort-Presence-7M10 x 1251834774.5~ 5~ 18-71280-30Thermoplastic PA 6, black, dullStainless steel 1.4305yesyes
1 Piece(s)

12 Days

--Stainless Steel--4M8211527.556------------
1 Piece(s)

12 Days

--Stainless Steel--4M8 x 1211527.556------------
1 Piece(s)

12 Days

--Stainless Steel--5M1025183468------------
1 Piece(s)

12 Days

--Stainless Steel--5M10 x125183468------------
1 Piece(s)

12 Days

--Stainless Steel--6M1025183468------------
1 Piece(s)

12 Days

--Stainless Steel--6M10 x 125183468------------
1 Piece(s)

10 Days

--Stainless Steel--6M12282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--6M12 x 1,5282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--7M12282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--7M12 x 1,5282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--8M16332347.51012------------
1 Piece(s)

12 Days

--Stainless Steel--8M16 x 1,5332347.51012------------
1 Piece(s)

10 Days

--Stainless Steel--10M16332347.51012------------
1 Piece(s)

10 Days

--Stainless Steel--10M16 x 1,5332347.51012------------
1 Piece(s)

12 Days

--Stainless Steel--4M8211527.556------------
1 Piece(s)

12 Days

--Stainless Steel--4M8 x 1211527.556------------
1 Piece(s)

12 Days

--Stainless Steel--5M1025183468------------
1 Piece(s)

12 Days

--Stainless Steel--5M10 x 125183468------------
1 Piece(s)

12 Days

--Stainless Steel--6M1025183468------------
1 Piece(s)

12 Days

--Stainless Steel--6M10 x 125183468------------
1 Piece(s)

12 Days

--Stainless Steel--6M12282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--6M12 x 1,5282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--7M12282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--7M12 x 1,5282040.5710------------
1 Piece(s)

12 Days

--Stainless Steel--8M16332347.51012------------
1 Piece(s)

12 Days

--Stainless Steel--8M16 x 1,5332347.51012------------
1 Piece(s)

12 Days

--Stainless Steel--10M16332347.51012------------
1 Piece(s)

12 Days

--Stainless Steel--10M16 x 1,5332347.51012------------

Loading...

  1. 1

Basic Information

Type Standard knob

Additional Products in this Category

Tech Support