(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Plug Couplings With Angular And Radial Offset Compensation

Quick Plug Couplings With Angular And Radial Offset Compensation
  • Volume Discount

[Features]
· Quick plug coupling suitable for various applications, which absorbs angular and axial misalignment with no axial play
· Couples and detaches with a T-slot, so adjustment is not required.
· Can be mounted to all standard pneumatic and hydraulic cylinders through the connection screw fitting.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
25100.0406
25100.0408
25100.0410
25100.0412
25100.0416
25100.0420
25100.0430
25100.0432
25100.0436
25100.0440
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Max. Operating Pull Force
(kN)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
WS1
(mm)
WS2
(mm)
WS3
(mm)
WS4
(mm)
x max.
(mm)
1 Piece(s)Available

10 Days

M3~M82.5624.59.6~ 52149.5132918.52219850.6
1 Piece(s)Available

10 Days

M3~M84.583015~ 631811.5163323.527241370.6
1 Piece(s)Available

10 Days

M10~M186.5104421~ 812216244330.5413618120.7
1 Piece(s)Available

10 Days

M10~M1810124421~ 852616244334.5413618120.7
1 Piece(s)Available

10 Days

M10~M1818166032~ 1213426346245554627181
1 Piece(s)Available

10 Days

M20~M2630206032~ 1294226346253554627181
1 Piece(s)Available

10 Days

M10~M186.510 x 1,254421~ 812216244330.5413618120.7
1 Piece(s)Available

10 Days

M10~M181012 x 1,254421~ 852616244334.5413618120.7
1 Piece(s)Available

10 Days

M10~M181816 x 1,56032~ 1213426346245554627181
1 Piece(s)Available

10 Days

M20~M263020 x 1,56032~ 1294226346253554627181

Loading...

  1. 1
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders / Hydraulic Cylinder Connection Type, Cylinder Side Male thread
Connection Type, Work Piece Side Female Thread Main Body Material Steel Extra Short, Type Eccentricity / Declination
Metallic Head No Stud Material Steel Allowable Angular Misalignment V(deg) ±4
Lock nut Steel, black (ISO 4035/8675) Coupling part Heat-treated steel, nitrided, black Claw Heat-treated steel, tempered, phosphated
Spring Stainless steel Nut Heat-treated steel, phosphated Seat Heat-treated steel, tempered, phosphated
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support