(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Plug Coupling With Radial Offset Compensation, With Mounting Flange

Quick Plug Coupling With Radial Offset Compensation, With Mounting Flange
  • Volume Discount

[Features]
· Space-saving quick plug coupling with misalignment compensation.
· Couples and decouples with a T-slot, so adjustment is not required.
· Uses a screw fitting, so can mount to all standard pneumatic and hydraulic cylinders.

Part Number

Configured Part Number is shown.

 

Example

Part Number
25100.0206
25100.0208
25100.0210
25100.0212
25100.0216
25100.0220
25100.0230
25100.0232
25100.0236
25100.0240
25100.0256
25100.0258
25100.0260
25100.0262
25100.0266
25100.0270
25100.0280
25100.0282
25100.0286
25100.0290
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Max. Operating Pull Force
(kN)
Allowable Misalignment U
(mm)
Dimension d1 d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
t
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Male threadM3~M82.50.6642-5.510~ 30.511143117145.410
1 Piece(s)Available

10 Days

Male threadM3~M84.50.7848-6.611~ 35.513.5173138166.413
1 Piece(s)Available

10 Days

Male threadM10~M186.50.71050-6.611~ 43.216204.2169176.417
1 Piece(s)Available

10 Days

Male threadM10~M18100.81255-6.611~ 53.221254.220.510196.419
1 Piece(s)Available

10 Days

Male threadM10~M181811665-915~ 64253052312.522.58.524
1 Piece(s)Available

10 Days

Male threadM20~M263012080-1118~ 74293552617281030
1 Piece(s)Available

10 Days

Male threadM10~M186.50.710 x 1,2550-6.611~ 43.216204.2169176.417
1 Piece(s)Available

10 Days

Male threadM10~M18100.812 x 1,2555-6.611~ 53.221254.220.510196.419
1 Piece(s)Available

10 Days

Male threadM10~M1818116 x 1,565-915~ 64253052312.522.58.524
1 Piece(s)Available

10 Days

Male threadM20~M2630120 x 1,580-1118~ 74293552617281030
1 Piece(s)Available

10 Days

Female ThreadM3~M82.50.6642115.510~ 30.511-3117145.410
1 Piece(s)Available

10 Days

Female ThreadM3~M84.50.784814.46.611~ 35.513.5-3138166.413
1 Piece(s)Available

10 Days

Female ThreadM10~M186.50.71050196.611~ 43.215-4.2169176.417
1 Piece(s)Available

10 Days

Female ThreadM10~M18100.8125521.26.611~ 53.217.5-4.220.510196.419
1 Piece(s)Available

10 Days

Female ThreadM10~M18181166527915~ 6422-52312.522.58.524
1 Piece(s)Available

10 Days

Female ThreadM20~M263012080341118~ 7425-52617281030
1 Piece(s)Available

10 Days

Female ThreadM10~M186.50.710 x 1,2550196.611~ 43.215-4.2169176.417
1 Piece(s)Available

10 Days

Female ThreadM10~M18100.812 x 1,255521.26.611~ 53.217.5-4.220.510196.419
1 Piece(s)Available

10 Days

Female ThreadM10~M1818116 x 1,56527915~ 6422-52312.522.58.524
1 Piece(s)Available

10 Days

Female ThreadM20~M2630120 x 1,580341118~ 7425-52617281030

Loading...

  1. 1

Basic Information

Type Flange Type Cylinder Used Air pressure cylinders / Hydraulic Cylinder Flange Shape Round shape
Connection Type, Work Piece Side Hole Main Body Material Steel Extra Short, Type Eccentricity
Metallic Head Flange Fittings Stud Material Steel Lock nut Steel, black (ISO 4035/8675)
Coupling part Heat-treated steel, tempered, phosphated Flange Heat-treated steel, tempered, phosphated Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support