(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Quick Plug Coupling With Radial Offset Compensation (Part Numbers)

Quick Plug Coupling With Radial Offset Compensation
  • Volume Discount

[Features]
· Quick plug couplings with misalignment compensation, used for coupling linear motion units to pneumatic cylinder pistons, etc.
· Couples and decouples with a T-slot, so adjustment is not required.
· Uses a screw fitting, so can mount to all standard pneumatic and hydraulic cylinders.

Part Number

Configured Part Number is shown.

25100.0010

 

Example

 

Example 2

Part Number
25100.0010
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Max. Operating Pull Force
(kN)
Allowable Misalignment U
(mm)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
WS1
(mm)
WS2
(mm)
1 Piece(s)Available

10 Days

M10~M18Female Thread6.50.71030-~ 56.2162016292717

Loading...

  1. 1

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders / Hydraulic Cylinder Connection Type, Cylinder Side Female Thread
Main Body Material Steel Extra Short, Type Eccentricity Metallic Head No
Stud Material Steel Lock nut Steel, black (ISO 4035/8675) Coupling part Heat-treated steel, tempered, phosphated
Claw Heat-treated steel, tempered, phosphated Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 25100.0010 in the Quick Plug Coupling With Radial Offset Compensation series.

Products like this...

Part Number
25100.0006
25100.0008
25100.0012
25100.0016
25100.0020
25100.0030
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Max. Operating Pull Force
(kN)
Allowable Misalignment U
(mm)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
WS1
(mm)
WS2
(mm)
1 Piece(s)Available

10 Days

M3~M8Female Thread2.50.6621-~ 37.511149181910
1 Piece(s)Available

10 Days

M3~M8Female Thread4.50.7826-~ 4513.51711.522.52413
1 Piece(s)Available

10 Days

M10~M18Female Thread100.81232.5-~ 66.7212517343019
1 Piece(s)Available

10 Days

M10~M18Female Thread1811639-~ 83253023423624
1 Piece(s)Available

10 Days

M20~M26Female Thread3012044-~ 93.5293523.545.54130
1 Piece(s)Available

10 Days

M10~M18Female Thread6.50.710 x 1,2530-~ 56.2162016292717

Additional Products in this Category

Tech Support