(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Plug Coupling With Radial Offset Compensation

Quick Plug Coupling With Radial Offset Compensation
  • Volume Discount

[Features]
· Quick plug couplings with misalignment compensation, used for coupling linear motion units to pneumatic cylinder pistons, etc.
· Couples and decouples with a T-slot, so adjustment is not required.
· Uses a screw fitting, so can mount to all standard pneumatic and hydraulic cylinders.

PDF

Part Number

Configured Part Number is shown.

 

Example

 

Example 2

Part Number
25100.0006
25100.0008
25100.0010
25100.0012
25100.0016
25100.0020
25100.0030
25100.0032
25100.0036
25100.0040
25100.0056
25100.0058
25100.0060
25100.0062
25100.0066
25100.0070
25100.0080
25100.0082
25100.0086
25100.0090
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connection Type, Work Piece Side Max. Operating Pull Force
(kN)
Allowable Misalignment U
(mm)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
WS1
(mm)
WS2
(mm)
1 Piece(s)Available

10 Days

M3~M8Female Thread2.50.6621-~ 37.511149181910
1 Piece(s)Available

10 Days

M3~M8Female Thread4.50.7826-~ 4513.51711.522.52413
1 Piece(s)Available

10 Days

M10~M18Female Thread6.50.71030-~ 56.2162016292717
1 Piece(s)Available

10 Days

M10~M18Female Thread100.81232.5-~ 66.7212517343019
1 Piece(s)Available

10 Days

M10~M18Female Thread1811639-~ 83253023423624
1 Piece(s)Available

10 Days

M20~M26Female Thread3012044-~ 93.5293523.545.54130
1 Piece(s)Available

10 Days

M10~M18Female Thread6.50.710 x 1,2530-~ 56.2162016292717
1 Piece(s)Available

10 Days

M10~M18Female Thread100.812 x 1,2532.5-~ 66.7212517343019
1 Piece(s)Available

10 Days

M10~M18Female Thread18116 x 1,539-~ 83253023423624
1 Piece(s)Available

10 Days

M20~M26Female Thread30120 x 1,544-~ 93.5293523.545.54130
1 Piece(s)Available

10 Days

M3~M8Male thread2.50.662111~ 37.511-9181910
1 Piece(s)Available

10 Days

M3~M8Male thread4.50.782614.4~ 4513.5-11.522.52413
1 Piece(s)Available

10 Days

M10~M18Male thread6.50.7103019~ 56.215-16292717
1 Piece(s)Available

10 Days

M10~M18Male thread100.81232.521.2~ 66.717.5-17343019
1 Piece(s)Available

10 Days

M10~M18Male thread181163927~ 8322-23423624
1 Piece(s)Available

10 Days

M20~M26Male thread301204434~ 93.525-23.545.54130
1 Piece(s)Available

10 Days

M10~M18Male thread6.50.710 x 1,253019~ 56.215-16292717
1 Piece(s)Available

10 Days

M10~M18Male thread100.812 x 1,2532.521.2~ 66.717.5-17343019
1 Piece(s)Available

10 Days

M10~M18Male thread18116 x 1,53927~ 8322-23423624
1 Piece(s)Available

10 Days

M20~M26Male thread30120 x 1,54434~ 93.525-23.545.54130

Loading...

  1. 1
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders / Hydraulic Cylinder Connection Type, Cylinder Side Female Thread
Main Body Material Steel Extra Short, Type Eccentricity Metallic Head No
Stud Material Steel Lock nut Steel, black (ISO 4035/8675) Coupling part Heat-treated steel, tempered, phosphated
Claw Heat-treated steel, tempered, phosphated Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support