(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Loose Slot Tenons, DIN 6323

Loose Slot Tenons, DIN 6323
  • Volume Discount

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.
Being simply pushed into position after fixture or clamping element has been roughly positioned, they cannot cause damage to the machine as could protruding fixed slot tenons or low slot tenons.

Part Number

Configured Part Number is shown.

 

Example

Part Number
23120.0010
23120.0011
23120.0012
23120.0014
23120.0016
23120.0018
23120.0020
23120.0022
23120.0028
23120.0036
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
b1
(mm)
b2
(mm)
1 Piece(s)Available

10 Days

12・1020123.6--1210
1 Piece(s)Available

10 Days

12・122028.6-5.591212
1 Piece(s)Available

10 Days

20・1232145.5--2012
1 Piece(s)Available

10 Days

20・1432145.5--2014
1 Piece(s)Available

10 Days

20・1632145.5--2016
1 Piece(s)Available

10 Days

20・1832145.5--2018
1 Piece(s)Available

10 Days

20・203245.5-7162020
1 Piece(s)Available

10 Days

20・224050.5-7182022
1 Piece(s)Available

10 Days

20・284061.5-7242028
1 Piece(s)Available

10 Days

20・365076.5-7302036

Loading...

  1. 1

Basic Information

Shape Parallel Key (Straight) Material Iron Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support