(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie 24310. (Part Numbers)

Handles - Serie 24310.
  • Volume Discount

U-type handles, rounded with support washer. These handles are characterized by their ergonomic and stable construction and their simple, timeless design. They are used on machine doors, furniture doors, cabinet doors, drawers and drawer units. Made of steel or stainless steel. Mounting method: internal thread. Selectable length.

Part Number

Configured Part Number is shown.

24310.0560

Part Number
24310.0560
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment d1
(mm)
d2 d3
(mm)
l
(mm)
h
(mm)
t
(mm)
R
(mm)
Handle Support washer
1 Piece(s)Available

10 Days

Stainless SteelSandblasting8M41212035810Stainless steel 1.4305, dull blastedStainless steel

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Mounting Method Female Thread Handle Cross Sectional Shape Round shape
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support