(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Fixed Grip Knobs - Thermosetting plastic. (Part Numbers)

Fixed Grip Knobs - Thermosetting plastic.
  • Volume Discount

[Features]
· No die burrs, is polished.
· Operating Temperature Range: maximum 110°C

Part Number

Configured Part Number is shown.

24560.0640

 

Example

Part Number
24560.0640
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
h
(mm)
t1 min.
(mm)
t2 min.
(mm)
t3 min.
(mm)
Location hole
(mm)
Lever colour Bushing Ball
1 Piece(s)Available

10 Days

M1037.040-~ 22~ 37-15--redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape The shape of a ball Handle Material Phenol
Handle Surface No Mounting Section Material Steel Mounting Section Surface Treatment Zinc Plating
Mounting Method Female Thread Temperature max.(°C) 110 Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 24560.0640 in the Fixed Grip Knobs - Thermosetting plastic. series.

Products like this...

Part Number
24560.0020
24560.0025
24560.0032
24560.0040
24560.0050
24560.0650
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
d4
(mm)
h
(mm)
t1 min.
(mm)
t2 min.
(mm)
t3 min.
(mm)
Location hole
(mm)
Lever colour Bushing Ball
1 Piece(s)Available

10 Days

M518.020-~ 12~ 189---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M622.525-~ 15~ 22.511---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M82932-~ 18~ 2914---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M1037.040-~ 22~ 3718---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M124650-~ 28~ 4621---blackSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), black similar to
1 Piece(s)Available

10 Days

M124650-~ 28~ 46-18--redSteel, galvanizedDIN 7708 - Thermosetting plastic (PF 31), red similar to RAL

Additional Products in this Category

Tech Support