(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Pin, Self-Locking, Stainless Steel

Lifting Pin, Self-Locking, Stainless Steel
  • Volume Discount

[Features]
· Has high corrosion and weather resistance enabling use outdoors
· Pin part uses hardened stainless steel and so has high strength
· Operating temperature range is to a maximum of 250°C
· Locating· Bushing use from 22350.0900 to 0.0936 (d1 = 8, 10, 12, 16) as well.
· Fitting for hanging that is speedy and simple to use yet solid. The movable shackle is equipped with a safety bar to prevent the button from being pushed unintentionally. A tap hole is not required for the item to be hung, only a H11 hole is needed.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22350.0701
22350.0702
22350.0704
22350.0706
22350.0711
22350.0712
22350.0714
22350.0716
22350.0721
22350.0723
22350.0725
22350.0727
22350.0731
22350.0733
22350.0735
22350.0737
22350.0741
22350.0743
22350.0745
22350.0751
22350.0753
22350.0755
22350.0773
22350.0775
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
x max.
(mm)
Location hole
(mm)
1 Piece(s)Available

10 Days

8109.3521.59.858.7525.73627304987.51.51.20.558
1 Piece(s)Available

10 Days

8159.3521.59.858.7525.73627304987.51.51.20.5108
1 Piece(s)Available

10 Days

8259.3521.59.858.7525.73627304987.51.51.20.5158
1 Piece(s)Available

10 Days

8359.3521.59.858.7525.73627304987.51.51.20.5158
1 Piece(s)Available

10 Days

8.3109.6521.510.058.7525.73627304987.51.51.20.558.3
1 Piece(s)Available

10 Days

8.3159.6521.510.058.7525.73627304987.51.51.20.5108.3
1 Piece(s)Available

10 Days

8.3259.6521.510.058.7525.73627304987.51.51.20.5158.3
1 Piece(s)Available

10 Days

8.3359.6521.510.058.7525.73627304987.51.51.20.5158.3
1 Piece(s)Available

10 Days

101511.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

102511.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

103511.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

105011.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

121514.221.514.71125.73627304987.53.53.22.81012
1 Piece(s)Available

10 Days

122514.221.514.71125.73627304987.53.53.22.81512
1 Piece(s)Available

10 Days

123514.221.514.71125.73627304987.53.53.22.81512
1 Piece(s)Available

10 Days

125014.221.514.71125.73627304987.53.53.22.81512
1 Piece(s)Available

10 Days

162518.62519.215.13144.527304992.84.84.54.11516
1 Piece(s)Available

10 Days

165018.62519.215.13144.527304992.84.84.54.13516
1 Piece(s)Available

10 Days

167518.62519.215.13144.527304992.84.84.54.14016
1 Piece(s)Available

10 Days

13.82516.221.516.71325.73627304987.53.83.52.81513.8
1 Piece(s)Available

10 Days

13.85016.221.516.71325.73627304987.53.83.52.83513.8
1 Piece(s)Available

10 Days

13.87516.221.516.71325.73627304987.53.83.52.83513.8
1 Piece(s)

10 Days

205024.5302519.736.55232.63656114108.56.52520
1 Piece(s)

10 Days

207524.5302519.736.55232.63656114108.56.53020

Loading...

  1. 1

Basic Information

Types Suspension Ring x min.(mm) 1.5 Temperature max.(°C) 250
Material Stainless steel 1.4542 Spring Stainless steel Press button Aluminium, red anodised
Shackle Stainless steel 1.4571 REACH compliant yes Conflict Minerals free yes
Handle version Shackle

Additional Products in this Category

Tech Support