(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Has high corrosion and weather resistance enabling use outdoors
· Pin part uses hardened stainless steel and so has high strength
· Operating temperature range is to a maximum of 250°C
· Locating· Bushing use from 22350.0900 to 0.0936 (d1 = 8, 10, 12, 16) as well.
· Fitting for hanging that is speedy and simple to use yet solid. The movable shackle is equipped with a safety bar to prevent the button from being pushed unintentionally. A tap hole is not required for the item to be hung, only a H11 hole is needed.
Part Number
Configured Part Number is shown.
22350.0741
Part Number |
---|
22350.0741 |
Loading...
Types | Suspension Ring | x min.(mm) | 1.5 | Temperature max.(°C) | 250 |
---|---|---|---|---|---|
Material | Stainless steel 1.4542 | Spring | Stainless steel | Press button | Aluminium, red anodised |
Shackle | Stainless steel 1.4571 | REACH compliant | yes | Conflict Minerals free | yes |
Handle version | Shackle |
Please check the type/dimensions/specifications of the part 22350.0741 in the Lifting Pin, Self-Locking, Stainless Steel series.
Part Number |
---|
22350.0706 |
22350.0711 |
22350.0712 |
22350.0743 |
22350.0745 |
22350.0751 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy