(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Pin, Self-Locking, Stainless Steel (Part Numbers)

Lifting Pin, Self-Locking, Stainless Steel
  • Volume Discount

[Features]
· Has high corrosion and weather resistance enabling use outdoors
· Pin part uses hardened stainless steel and so has high strength
· Operating temperature range is to a maximum of 250°C
· Locating· Bushing use from 22350.0900 to 0.0936 (d1 = 8, 10, 12, 16) as well.
· Fitting for hanging that is speedy and simple to use yet solid. The movable shackle is equipped with a safety bar to prevent the button from being pushed unintentionally. A tap hole is not required for the item to be hung, only a H11 hole is needed.

Part Number

Configured Part Number is shown.

22350.0711

 

Example

Part Number
22350.0711
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
x max.
(mm)
Location hole
(mm)
1 Piece(s)Available

10 Days

8.3109.6521.510.058.7525.73627304987.51.51.20.558.3

Loading...

  1. 1

Basic Information

Types Suspension Ring x min.(mm) 1.5 Temperature max.(°C) 250
Material Stainless steel 1.4542 Spring Stainless steel Press button Aluminium, red anodised
Shackle Stainless steel 1.4571 REACH compliant yes Conflict Minerals free yes
Handle version Shackle

Please check the type/dimensions/specifications of the part 22350.0711 in the Lifting Pin, Self-Locking, Stainless Steel series.

Products like this...

Part Number
22350.0702
22350.0704
22350.0706
22350.0712
22350.0714
22350.0716
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
x max.
(mm)
Location hole
(mm)
1 Piece(s)Available

10 Days

8159.3521.59.858.7525.73627304987.51.51.20.5108
1 Piece(s)Available

10 Days

8259.3521.59.858.7525.73627304987.51.51.20.5158
1 Piece(s)Available

10 Days

8359.3521.59.858.7525.73627304987.51.51.20.5158
1 Piece(s)Available

10 Days

8.3159.6521.510.058.7525.73627304987.51.51.20.5108.3
1 Piece(s)Available

10 Days

8.3259.6521.510.058.7525.73627304987.51.51.20.5158.3
1 Piece(s)Available

10 Days

8.3359.6521.510.058.7525.73627304987.51.51.20.5158.3

Additional Products in this Category

Tech Support