(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Pin Self-Locking

Lifting Pin Self-Locking
  • Volume Discount

[Features]
· Corrosion resistant
· Heat resistant to 250°C
· Locating· Bushing use one from 22350.0900 to 0.0936 (for d1 = 8, 10, 12, 16).
· Fitting for hanging that is speedy and simple to use yet solid.
· The movable shackle is equipped with a safety bar to prevent the button from being pushed unintentionally.
· A tap hole is not required for the item to be hung, only a H11 hole is needed.

Part Number

Configured Part Number is shown.

Part Number
22350.0601
22350.0602
22350.0604
22350.0606
22350.0611
22350.0612
22350.0614
22350.0616
22350.0621
22350.0623
22350.0625
22350.0627
22350.0631
22350.0633
22350.0635
22350.0637
22350.0641
22350.0643
22350.0645
22350.0651
22350.0653
22350.0655
22350.0673
22350.0675
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
x max.
(mm)
Location hole
(mm)
1 Piece(s)Available

10 Days

8109.3521.59.858.7525.73627304987.51.51.20.558
1 Piece(s)Available

10 Days

8159.3521.59.858.7525.73627304987.51.51.20.5108
1 Piece(s)Available

10 Days

8259.3521.59.858.7525.73627304987.51.51.20.5158
1 Piece(s)Available

10 Days

8359.3521.59.858.7525.73627304987.51.51.20.5158
1 Piece(s)Available

10 Days

8.3109.6521.510.058.7525.73627304987.51.51.20.558.3
1 Piece(s)Available

10 Days

8.3159.6521.510.058.7525.73627304987.51.51.20.5108.3
1 Piece(s)Available

10 Days

8.3259.6521.510.058.7525.73627304987.51.51.20.5158.3
1 Piece(s)Available

10 Days

8.3359.6521.510.058.7525.73627304987.51.51.20.5158.3
1 Piece(s)Available

10 Days

101511.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

102511.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

103511.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

105011.721.512.210.225.73627304987.52.72.42.11010
1 Piece(s)Available

10 Days

121514.221.514.71125.73627304987.53.53.22.81012
1 Piece(s)Available

10 Days

122514.221.514.71125.73627304987.53.53.22.81512
1 Piece(s)Available

10 Days

123514.221.514.71125.73627304987.53.53.22.81512
1 Piece(s)Available

10 Days

125014.221.514.71125.73627304987.53.53.22.81512
1 Piece(s)Available

10 Days

162518.62519.215.13144.527304992.84.84.54.11516
1 Piece(s)Available

10 Days

165018.62519.215.13144.527304992.84.84.54.13516
1 Piece(s)Available

10 Days

167518.62519.215.13144.527304992.84.84.54.14016
1 Piece(s)Available

10 Days

13.82516.221.516.71325.73627304987.53.83.52.81513.8
1 Piece(s)Available

10 Days

13.85016.221.516.71325.73627304987.53.83.52.83513.8
1 Piece(s)Available

10 Days

13.87516.221.516.71325.73627304987.53.83.52.83513.8
1 Piece(s)

10 Days

205024.5302519.736.55232.63656114108.56.52520
1 Piece(s)

10 Days

207524.5302519.736.55232.63656114108.56.53020

Loading...

  1. 1

Basic Information

Types Suspension Ring x min.(mm) 1.5 Temperature max.(°C) 250
Material Heat-treated steel Spring Stainless steel Press button Aluminium, red anodised
Shackle Heat-treated steel REACH compliant yes Conflict Minerals free yes
Handle version Shackle

Additional Products in this Category

Tech Support