(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Retaining / Catch Single

Retaining / Catch Single
  • Volume Discount

[Features]
· There are various ways of using this product, from fixing doors and drawers to preventing articles from falling while transporting them.
· It stops 4 times at every 90 degrees.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
24100.0101
24100.0102
24100.0151
24100.0152
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension l1
(mm)
Dimension l2
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
h4
(mm)
b
(mm)
Load capacity max.
(N)
WS
(mm)
Lever Lever colour
1 Piece(s)Available

10 Days

M6455591213.36.5195004Zinc die-cast, silver, similar to RAL 9006silver
1 Piece(s)Available

10 Days

M6455591213.36.5195004Zinc die-cast, black, similar to RAL 9005black
1 Piece(s)Available

10 Days

M86578141415.8925.210005Zinc die-cast, silver, similar to RAL 9006silver
1 Piece(s)Available

10 Days

M86578141415.8925.210005Zinc die-cast, black, similar to RAL 9005black

Loading...

  1. 1
 

Basic Information

h3(mm) 0.8 Material Dry powdered metal Screw Stainless steel A2 (ISO 10642)
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support