(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - With quick adjustment feature.

Shaft Collars - With quick adjustment feature.
  • Volume Discount

To be used for positioning, gripping, clamping and as a quick adjustment element on shafts.
Quick, self-clamping and vibration-free mounting by one-hand operation in pull-direction.

 

Example

Part Number
25071.0008
25071.0010
25071.0012
25071.0015
25071.0016
25071.0020
25071.0022
25071.0052
25071.0054
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Conflict Minerals free REACH compliant d3 d4 d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Holding force
(N)
Temperature max.
(°C)
Body O-ring Suitable for size
(mm)
1 Piece(s)Available

10 Days

840yesyes2522.43127.571.73.150.525080Thermoplastic PA 6, blackNBR-
1 Piece(s)Available

10 Days

1040yesyes2522.43127.571.73.150.525080Thermoplastic PA 6, blackNBR-
1 Piece(s)Available

10 Days

1240yesyes2522.43127.571.73.150.535080Thermoplastic PA 6, blackNBR-
1 Piece(s)Available

10 Days

1540yesyes2522.43127.571.73.150.535080Thermoplastic PA 6, blackNBR-
1 Piece(s)Available

10 Days

1640yesyes2522.43127.571.73.150.538080Thermoplastic PA 6, blackNBR-
1 Piece(s)Available

10 Days

2055yesyes3027.43732.571.72.650.532080Thermoplastic PA 6, blackNBR-
1 Piece(s)Available

10 Days

2255yesyes3027.43732.571.72.650.532080Thermoplastic PA 6, blackNBR-
1 Piece(s)Available

10 Days

221.5--------------8
1 Piece(s)Available

10 Days

271.5--------------20

Loading...

  1. 1

Basic Information

Tightening Method One-Touch Material NBR

Additional Products in this Category

Tech Support