(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Standard shape, clamp type. (Part Numbers)

Shaft Collars - Standard shape, clamp type.
  • Volume Discount

Set collars with universal applicability, e.g. as a fixed stop.
Set collars with strong clamping force.

Part Number

Configured Part Number is shown.

25069.0325

 

Example

Part Number
25069.0325
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Method For Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish d3 x
(mm)
WS
(mm)
Screw Set collar
1 Piece(s)Available

10 Days

Separate254815Stainless SteelNo Surface TreatmentM504Stainless steelStainless steel 1.4404

Loading...

  1. 1

Basic Information

Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 25069.0325 in the Shaft Collars - Standard shape, clamp type. series.

Products like this...

Part Number
25069.0012
25069.0014
25069.0015
25069.0328
25069.0330
25069.0332
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Method For Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish d3 x
(mm)
WS
(mm)
Screw Set collar
1 Piece(s)Available

10 Days

Slit123011IronSurface TreatmentM40.73SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit143211IronSurface TreatmentM40.73SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit153613IronSurface TreatmentM51.44SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Separate285515Stainless SteelNo Surface TreatmentM60.55Stainless steelStainless steel 1.4404
1 Piece(s)Available

10 Days

Separate305515Stainless SteelNo Surface TreatmentM60.55Stainless steelStainless steel 1.4404
1 Piece(s)Available

10 Days

Separate326015Stainless SteelNo Surface TreatmentM60.45Stainless steelStainless steel 1.4404

Additional Products in this Category

Tech Support