(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Standard shape, clamp type. (Part Numbers)

Shaft Collars - Standard shape, clamp type.
  • Volume Discount

Set collars with universal applicability, e.g. as a fixed stop.
Set collars with strong clamping force.

Part Number

Configured Part Number is shown.

25069.0015

 

Example

Part Number
25069.0015
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Method For Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish d3 x
(mm)
WS
(mm)
Screw Set collar
1 Piece(s)Available

10 Days

Slit153613IronSurface TreatmentM51.44SteelSteel, black, steam oxidized

Loading...

  1. 1

Basic Information

Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 25069.0015 in the Shaft Collars - Standard shape, clamp type. series.

Products like this...

Part Number
25069.0010
25069.0012
25069.0014
25069.0016
25069.0018
25069.0020
Part NumberMinimum order quantityVolume DiscountDays to Ship Tightening Method For Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish d3 x
(mm)
WS
(mm)
Screw Set collar
1 Piece(s)Available

10 Days

Slit102611IronSurface TreatmentM41.63SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit123011IronSurface TreatmentM40.73SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit143211IronSurface TreatmentM40.73SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit163613IronSurface TreatmentM51.44SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit184215IronSurface TreatmentM50.64SteelSteel, black, steam oxidized
1 Piece(s)Available

10 Days

Slit204215IronSurface TreatmentM50.64SteelSteel, black, steam oxidized

Additional Products in this Category

Tech Support