(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grub Screws, DIN 6332 with thrust point

Grub Screws, DIN 6332 with thrust point
  • Volume Discount

For combination with thrust pads with snap ring DIN 6311 form S, (EH 22560.) and clamping screws DIN 6332.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22540.0061
22540.0062
22540.0081
22540.0082
22540.0101
22540.0102
22540.0121
22540.0122
22540.0123
22540.0161
22540.0162
22540.0163
22540.0201
22540.0202
22540.0203
22540.0361
22540.0362
22540.0381
22540.0382
22540.0401
22540.0402
22540.0421
22540.0422
22540.0423
22540.0461
22540.0462
22540.0463
22540.0501
22540.0502
22540.0503
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1 Dimension l1
(mm)
Dimension d2 d3
(mm)
l2
(mm)
l3
(mm)
WS
(mm)
z2
(mm)
z3
(mm)
n
(mm)
1 Piece(s)Available

10 Days

M6304.54~ 32.1--62.51
1 Piece(s)Available

10 Days

M6504.54~ 52.1--62.51
1 Piece(s)Available

10 Days

M84065.4~ 43~ 42.5-7.531.2
1 Piece(s)Available

10 Days

M86065.4~ 63~ 62.5-7.531.2
1 Piece(s)Available

10 Days

M106087.2~ 63.6~ 62.6-94.51.6
1 Piece(s)Available

10 Days

M108087.2~ 83.6~ 82.6-94.51.6
1 Piece(s)Available

10 Days

M126087.2~ 64.6~ 62.6-104.52
1 Piece(s)Available

10 Days

M128087.2~ 84.6~ 82.6-104.52
1 Piece(s)Available

10 Days

M1210087.2~ 104.6~ 102.6-104.52
1 Piece(s)Available

10 Days

M16801211~ 85.4~ 82.9-1252.5
1 Piece(s)Available

10 Days

M161001211~ 105.4~ 102.9-1252.5
1 Piece(s)Available

10 Days

M161251211~ 130.4~ 127.9-1252.5
1 Piece(s)Available

10 Days

M2010015.514.4~ 105.5--145.53
1 Piece(s)Available

10 Days

M2012515.514.4~ 130.5--145.53
1 Piece(s)Available

10 Days

M2015015.514.4~ 155.5--145.53
1 Piece(s)Available

10 Days

M6304.54~ 32.1-362.5-
1 Piece(s)Available

10 Days

M6504.54~ 52.1-362.5-
1 Piece(s)Available

10 Days

M84065.4~ 43~ 42.547.53-
1 Piece(s)Available

10 Days

M86065.4~ 63~ 62.547.53-
1 Piece(s)Available

10 Days

M106087.2~ 63.6~ 62.6594.5-
1 Piece(s)Available

10 Days

M108087.2~ 83.6~ 82.6594.5-
1 Piece(s)Available

10 Days

M126087.2~ 64.6~ 62.66104.5-
1 Piece(s)Available

10 Days

M128087.2~ 84.6~ 82.66104.5-
1 Piece(s)Available

10 Days

M1210087.2~ 104.6~ 102.66104.5-
1 Piece(s)Available

10 Days

M16801211~ 85.4~ 82.98125-
1 Piece(s)Available

10 Days

M161001211~ 105.4~ 102.98125-
1 Piece(s)Available

10 Days

M161251211~ 130.4~ 127.98125-
1 Piece(s)Available

10 Days

M2010015.514.4~ 105.5-10145.5-
1 Piece(s)Available

10 Days

M2012515.514.4~ 130.5-10145.5-
1 Piece(s)Available

10 Days

M2015015.514.4~ 155.5-10145.5-

Loading...

  1. 1

Basic Information

Material Steel, blackened Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support