(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and slot - INCH

Spring Plungers, with ball and slot - INCH
  • Volume Discount

To be used for positioning, indexing, locking, latching as well as ejecting.
To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

 

Example

Part Number
2B050.0010
2B050.0012
2B050.0016
2B050.0018
2B050.0020
2B050.0022
2B050.0031
2B050.0032
2B050.0033
2B050.0035
2B050.0036
2B050.0038
2B050.0040
2B050.0042
2B050.0046
2B050.0048
2B050.0050
2B050.0052
2B050.0070
2B050.0072
2B050.0076
2B050.0078
2B050.0080
2B050.0082
2B050.0110
2B050.0112
2B050.0116
2B050.0118
2B050.0120
2B050.0122
2B050.0131
2B050.0132
2B050.0133
2B050.0135
2B050.0136
2B050.0138
2B050.0140
2B050.0142
2B050.0146
2B050.0148
2B050.0150
2B050.0152
2B050.0170
2B050.0172
2B050.0176
2B050.0178
2B050.0180
2B050.0182
2B050.0210
2B050.0212
2B050.0216
2B050.0218
2B050.0220
2B050.0222
2B050.0231
2B050.0232
2B050.0233
2B050.0235
2B050.0236
2B050.0238
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Main Body Surface Treatment Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

10 Days

0.025Black Oxide Coating0.91.510-323/3233/644822A-UNF-
1 Piece(s)Available

10 Days

0.035Black Oxide Coating2.141/4-204274317/324822A-UNC-
1 Piece(s)Available

10 Days

0.04Black Oxide Coating24.65/16-185/3237/644822A-UNC-
1 Piece(s)Available

10 Days

0.048Black Oxide Coating2.553/8-1642810428634822A-UNC-
1 Piece(s)Available

10 Days

0.072Black Oxide Coating361/2-139/32427984822A-UNC-
1 Piece(s)Available

10 Days

0.096Black Oxide Coating4.595/8-114280263/644822A-UNC-
1 Piece(s)Available

10 Days

0.02Black Oxide Coating0.10.54-4842751428104822A-UNF-
1 Piece(s)Available

10 Days

0.02Black Oxide Coating0.30.85-4042751427394822A-UNC-
1 Piece(s)Available

10 Days

0.023Black Oxide Coating0.51.06-325/64428714822A-UNC-
1 Piece(s)Available

10 Days

0.023Black Oxide Coating0.51.06-405/64428714822A-UNF-
1 Piece(s)Available

10 Days

0.025Black Oxide Coating0.81.38-323/3211/324822A-UNC-
1 Piece(s)Available

10 Days

0.025Black Oxide Coating0.81.38-363/3211/324822A-UNF-
1 Piece(s)Available

10 Days

0.025Black Oxide Coating23.110-323/3233/644822A-UNF-
1 Piece(s)Available

10 Days

0.035Black Oxide Coating3.86.81/4-204274317/324822A-UNC-
1 Piece(s)Available

10 Days

0.04Black Oxide Coating48.45/16-185/3237/644822A-UNC-
1 Piece(s)Available

10 Days

0.048Black Oxide Coating510.33/8-1642810428634822A-UNC-
1 Piece(s)Available

10 Days

0.072Black Oxide Coating6121/2-139/32427984822A-UNC-
1 Piece(s)Available

10 Days

0.096Black Oxide Coating9185/8-114280263/644822A-UNC-
1 Piece(s)Available

10 Days

0.025Black Oxide Coating3.34.810-323/3233/644822A-UNF-
1 Piece(s)Available

10 Days

0.035Black Oxide Coating5.68.61/4-204274317/324822A-UNC-
1 Piece(s)Available

10 Days

0.04Black Oxide Coating611.15/16-185/3237/644822A-UNC-
1 Piece(s)Available

10 Days

0.048Black Oxide Coating7.515.13/8-1642810428634822A-UNC-
1 Piece(s)Available

10 Days

0.072Black Oxide Coating624.01/2-139/32427984822A-UNC-
1 Piece(s)Available

10 Days

0.096Black Oxide Coating7405/8-114280263/644822A-UNC-
1 Piece(s)Available

10 Days

0.025No0.91.510-323/3233/644822A-UNF-
1 Piece(s)Available

10 Days

0.035No2.141/4-204274317/324822A-UNC-
1 Piece(s)Available

10 Days

0.04No24.65/16-185/3237/644822A-UNC-
1 Piece(s)Available

10 Days

0.048No2.553/8-1642810428634822A-UNC-
1 Piece(s)Available

10 Days

0.072No361/2-139/32427984822A-UNC-
1 Piece(s)Available

10 Days

0.096No4.595/8-114280263/644822A-UNC-
1 Piece(s)Available

10 Days

0.02No0.10.54-4842751428104822A-UNF-
1 Piece(s)Available

10 Days

0.02No0.30.85-4042751427394822A-UNC-
1 Piece(s)Available

10 Days

0.023No0.51.06-325/64428714822A-UNC-
1 Piece(s)Available

10 Days

0.023No0.51.06-405/64428714822A-UNF-
1 Piece(s)Available

10 Days

0.025No0.81.38-323/3211/324822A-UNC-
1 Piece(s)Available

10 Days

0.025No0.81.38-363/3211/324822A-UNF-
1 Piece(s)Available

10 Days

0.025No23.110-323/3233/644822A-UNF-
1 Piece(s)Available

10 Days

0.035No3.86.81/4-204274317/324822A-UNC-
1 Piece(s)Available

10 Days

0.04No48.45/16-185/3237/644822A-UNC-
1 Piece(s)Available

10 Days

0.048No510.33/8-1642810428634822A-UNC-
1 Piece(s)Available

10 Days

0.072No6121/2-139/32427984822A-UNC-
1 Piece(s)Available

10 Days

0.096No9185/8-114280263/644822A-UNC-
1 Piece(s)Available

10 Days

0.025No3.34.810-323/3233/644822A-UNF-
1 Piece(s)Available

10 Days

0.035No5.68.61/4-204274317/324822A-UNC-
1 Piece(s)Available

10 Days

0.04No611.15/16-185/3237/644822A-UNC-
1 Piece(s)Available

10 Days

0.048No7.515.13/8-1642810428634822A-UNC-
1 Piece(s)Available

10 Days

0.072No624.01/2-139/32427984822A-UNC-
1 Piece(s)Available

10 Days

0.096No7405/8-114280263/644822A-UNC-
1 Piece(s)Available

10 Days

0.025Black Oxide Coating0.91.510-323/3233/641942A-UNFyes
1 Piece(s)Available

10 Days

0.035Black Oxide Coating2.141/4-204274317/321942A-UNCyes
1 Piece(s)Available

10 Days

0.04Black Oxide Coating24.65/16-185/3237/641942A-UNCyes
1 Piece(s)Available

10 Days

0.048Black Oxide Coating2.553/8-1642810428631942A-UNCyes
1 Piece(s)Available

10 Days

0.072Black Oxide Coating361/2-139/32427981942A-UNCyes
1 Piece(s)Available

10 Days

0.096Black Oxide Coating4.595/8-114280263/641942A-UNCyes
1 Piece(s)Available

10 Days

0.02Black Oxide Coating0.10.54-4842751428101942A-UNFyes
1 Piece(s)Available

10 Days

0.02Black Oxide Coating0.30.85-4042751427391942A-UNCyes
1 Piece(s)Available

10 Days

0.023Black Oxide Coating0.51.06-325/64428711942A-UNCyes
1 Piece(s)Available

10 Days

0.023Black Oxide Coating0.51.06-405/64428711942A-UNFyes
1 Piece(s)Available

10 Days

0.025Black Oxide Coating0.81.38-323/3211/321942A-UNCyes
1 Piece(s)Available

10 Days

0.025Black Oxide Coating0.81.38-363/3211/321942A-UNFyes

Loading...

Basic Information

Type Screw (flathead groove) Ball Material Stainless Steel Thread-Locking Adhesive Presence
Ball Heat Treatment Hardening Initial Load (Range)(N) 0.01~50 Spring Stainless Steel
Ball Stainless Steel, hardened Temperature min.(°C) -22 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support