(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and slot (Part Numbers)

Spring Plungers, with ball and slot
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22050.0605

 

Example

Part Number
22050.0605
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Stainless Steel50.9No0.01~501522M53Stainless Steel, hardened120.8

Loading...

  1. 1

Basic Information

Type Screw (flathead groove) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Spring Stainless Steel Temperature max.(°C) 250 Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22050.0605 in the Spring Plungers, with ball and slot series.

Products like this...

Part Number
22050.0006
22050.0008
22050.0010
22050.0606
22050.0608
22050.0610
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
n
(mm)
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501118M63.5Ball-bearing Steel, hardened141
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~501831M84.5Ball-bearing Steel, hardened161.2
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating0.01~502445M106Ball-bearing Steel, hardened191.5
1 Piece(s)Available

10 Days

Stainless Steel61No0.01~501928M63.5Stainless Steel, hardened141
1 Piece(s)Available

10 Days

Stainless Steel81.5No0.01~503662M84.5Stainless Steel, hardened161.2
1 Piece(s)Available

10 Days

Stainless Steel102No50.01~10057104M106Stainless Steel, hardened191.5

Additional Products in this Category

Tech Support