(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
To be used for locating or for applying pressure, as a detent or for ejection.
Part Number
Configured Part Number is shown.
22030.0204
Part Number |
---|
22030.0204 |
Loading...
Type | Screw (hexagon) | Thread-Locking Adhesive | Presence | Ball Heat Treatment | Hardening |
---|---|---|---|---|---|
Spring | Stainless Steel | Temperature max.(°C) | 250 | Conflict Minerals free | yes |
REACH compliant | yes |
Please check the type/dimensions/specifications of the part 22030.0204 in the Spring Plungers, with ball and internal hexagon付 series.
Part Number |
---|
22030.0006 |
22030.0008 |
22030.0010 |
22030.0205 |
22030.0206 |
22030.0208 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy