(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and internal hexagon付 (Part Numbers)

Spring Plungers, with ball and internal hexagon付
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22030.0046

 

Example

Part Number
22030.0046
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501928M63.5Ball-bearing Steel, hardened153

Loading...

  1. 1

Basic Information

Type Screw (hexagon) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Spring Stainless Steel Temperature max.(°C) 250 Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22030.0046 in the Spring Plungers, with ball and internal hexagon付 series.

Products like this...

Part Number
22030.0006
22030.0008
22030.0010
22030.0048
22030.0050
22030.0052
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501118M63.5Ball-bearing Steel, hardened153
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~501831M84.5Ball-bearing Steel, hardened184
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating0.01~502445M106Ball-bearing Steel, hardened235
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~503662M84.5Ball-bearing Steel, hardened184
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating50.01~10057104M106Ball-bearing Steel, hardened235
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating50.01~10061110M128Ball-bearing Steel, hardened266

Additional Products in this Category

Tech Support