(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with ball and internal hexagon付

Spring Plungers, with ball and internal hexagon付
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

 

Example

Part Number
22030.0003
22030.0004
22030.0005
22030.0006
22030.0008
22030.0010
22030.0012
22030.0016
22030.0020
22030.0024
22030.0045
22030.0046
22030.0048
22030.0050
22030.0052
22030.0056
22030.0060
22030.0064
22030.0203
22030.0204
22030.0205
22030.0206
22030.0208
22030.0210
22030.0212
22030.0216
22030.0220
22030.0224
22030.0245
22030.0246
22030.0248
22030.0250
22030.0252
22030.0256
22030.0260
22030.0264
Part NumberMinimum order quantityVolume DiscountDays to Ship Ball Material Outside Dia./Thread M
(mm)
Stroke S
(mm)
Main Body Surface Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Dimension d1 d2
(mm)
Ball l
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Steel30.4Black Oxide Coating0.01~5034.5M31.5Ball-bearing Steel, hardened81.5
1 Piece(s)Available

10 Days

Steel40.8Black Oxide Coating0.01~508.514M42.5Ball-bearing Steel, hardened122
1 Piece(s)Available

10 Days

Steel50.9Black Oxide Coating0.01~50814M53Ball-bearing Steel, hardened142.5
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501118M63.5Ball-bearing Steel, hardened153
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~501831M84.5Ball-bearing Steel, hardened184
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating0.01~502445M106Ball-bearing Steel, hardened235
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating0.01~502649M128Ball-bearing Steel, hardened266
1 Piece(s)Available

10 Days

Steel163.5Black Oxide Coating0.01~504186M1610Ball-bearing Steel, hardened338
1 Piece(s)Available

10 Days

Steel204.5Black Oxide Coating50.01~10056111M2012Ball-bearing Steel, hardened4310
1 Piece(s)Available

10 Days

Steel245.5Black Oxide Coating50.01~10081151M2415Ball-bearing Steel, hardened4812
1 Piece(s)Available

10 Days

Steel50.9Black Oxide Coating0.01~501522M53Ball-bearing Steel, hardened142.5
1 Piece(s)Available

10 Days

Steel61Black Oxide Coating0.01~501928M63.5Ball-bearing Steel, hardened153
1 Piece(s)Available

10 Days

Steel81.5Black Oxide Coating0.01~503662M84.5Ball-bearing Steel, hardened184
1 Piece(s)Available

10 Days

Steel102Black Oxide Coating50.01~10057104M106Ball-bearing Steel, hardened235
1 Piece(s)Available

10 Days

Steel122.5Black Oxide Coating50.01~10061110M128Ball-bearing Steel, hardened266
1 Piece(s)Available

10 Days

Steel163.5Black Oxide Coating50.01~10068142M1610Ball-bearing Steel, hardened338
1 Piece(s)Available

10 Days

Steel204.5Black Oxide Coating50.01~10084166M2012Ball-bearing Steel, hardened4310
1 Piece(s)Available

10 Days

Steel245.5Black Oxide Coating100.01~300127237M2415Ball-bearing Steel, hardened4812
1 Piece(s)Available

10 Days

Stainless Steel30.4No0.01~5034.5M31.5Stainless Steel, hardened81.5
1 Piece(s)Available

10 Days

Stainless Steel40.8No0.01~508.514M42.5Stainless Steel, hardened122
1 Piece(s)Available

10 Days

Stainless Steel50.9No0.01~50814M53Stainless Steel, hardened142.5
1 Piece(s)Available

10 Days

Stainless Steel61No0.01~501118M63.5Stainless Steel, hardened153
1 Piece(s)Available

10 Days

Stainless Steel81.5No0.01~501831M84.5Stainless Steel, hardened184
1 Piece(s)Available

10 Days

Stainless Steel102No0.01~502445M106Stainless Steel, hardened235
1 Piece(s)Available

10 Days

Stainless Steel122.5No0.01~502649M128Stainless Steel, hardened266
1 Piece(s)Available

10 Days

Stainless Steel163.5No0.01~504186M1610Stainless Steel, hardened338
1 Piece(s)Available

10 Days

Stainless Steel204.5No50.01~10056111M2012Stainless Steel, hardened4310
1 Piece(s)Available

10 Days

Stainless Steel245.5No50.01~10081151M2415Stainless Steel, hardened4812
1 Piece(s)Available

10 Days

Stainless Steel50.9No0.01~501522M53Stainless Steel, hardened142.5
1 Piece(s)Available

10 Days

Stainless Steel61No0.01~501928M63.5Stainless Steel, hardened153
1 Piece(s)Available

10 Days

Stainless Steel81.5No0.01~503662M84.5Stainless Steel, hardened184
1 Piece(s)Available

10 Days

Stainless Steel102No50.01~10057104M106Stainless Steel, hardened235
1 Piece(s)Available

10 Days

Stainless Steel122.5No50.01~10061110M128Stainless Steel, hardened266
1 Piece(s)Available

10 Days

Stainless Steel163.5No50.01~10068142M1610Stainless Steel, hardened338
1 Piece(s)Available

10 Days

Stainless Steel204.5No50.01~10084166M2012Stainless Steel, hardened4310
1 Piece(s)Available

10 Days

Stainless Steel245.5No100.01~300127237M2415Stainless Steel, hardened4812

Loading...

  1. 1

Basic Information

Type Screw (hexagon) Thread-Locking Adhesive Presence Ball Heat Treatment Hardening
Spring Stainless Steel Temperature max.(°C) 250 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support