(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Position Dice - Slots.

Position Dice - Slots.
  • Volume Discount

To be used for locating fixtures and clamping elements onto machine tables with T-slots to DIN 650.

Part Number

Configured Part Number is shown.

 

Example

Part Number
23110.0010
23110.0012
23110.0014
23110.0016
23110.0018
23110.0022
23110.0024
23110.0028
23110.0036
Part NumberMinimum order quantityVolume DiscountDays to Ship b
(mm)
For screws ISO 4762
1 Piece(s)Available

10 Days

10M6 x 10
1 Piece(s)Available

10 Days

12M6 x 10
1 Piece(s)Available

10 Days

14M6 x 10
1 Piece(s)Available

10 Days

16M6 x 10
1 Piece(s)Available

10 Days

18M6 x 10
1 Piece(s)Available

10 Days

22M6 x 16
1 Piece(s)

10 Days

24M6 x 16
1 Piece(s)Available

10 Days

28M6 x 16
1 Piece(s)Available

10 Days

36M6 x 16

Loading...

  1. 1

Basic Information

Shape Square type Bore Style Straight Surface Finish Black Oxide Coating
b1(mm) 20 Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support