(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slit Washers - Type C, DIN 6372.

Slit Washers - Type C, DIN 6372.
  • Volume Discount

•Shape: Straight
•Bore Style: Slotted
•Material: A2017
•Surface Finish: Black Oxide
•Reach Compliant: yes

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
22290.0006
22290.0008
22290.0010
22290.0012
22290.0016
22290.0020
22290.0024
22290.0030
22290.0036
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia.
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
d3
(mm)
b
(mm)
l
(mm)
1 Piece(s)Available

10 Days

2216666.40.8
1 Piece(s)Available

10 Days

2821788.41
1 Piece(s)Available

10 Days

342581010.51.2
1 Piece(s)Available

10 Days

4030912131.8
1 Piece(s)Available

10 Days

56371216171.8
1 Piece(s)Available

10 Days

64451420212
1 Piece(s)Available

10 Days

75521624252
1 Piece(s)Available

10 Days

90651830312
1 Piece(s)Available

10 Days

100752036372.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Dia.
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
d3
(mm)
b
(mm)
l
(mm)

Loading...

  1. 1

Basic Information

Shape Straight Bore Style Slotted Holes / Notched Surface Finish Black Oxide Coating
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support