(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with pin and internal hexagon - INCH (Part Numbers)

Spring Plungers, with pin and internal hexagon - INCH
  • Volume Discount

To be used for positioning, indexing, locking, latching as well as ejecting.
To be used for locating or for applying pressure, as a detent or for ejection.

PDF

 

Example

Part Number
2B030.0033
2B030.0036
2B030.0040
2B030.0042
2B030.0044
2B030.0046
2B030.0048
2B030.0050
2B030.0052
2B030.0053
2B030.0054
2B030.0063
2B030.0066
2B030.0070
2B030.0072
2B030.0074
2B030.0076
2B030.0078
2B030.0080
2B030.0082
2B030.0083
2B030.0084
2B030.0133
2B030.0136
2B030.0140
2B030.0142
2B030.0144
2B030.0146
2B030.0148
2B030.0150
2B030.0152
2B030.0153
2B030.0154
2B030.0163
2B030.0166
2B030.0170
2B030.0172
2B030.0174
2B030.0176
2B030.0178
2B030.0180
2B030.0182
2B030.0183
2B030.0184
2B030.0233
2B030.0236
2B030.0240
2B030.0242
2B030.0244
2B030.0246
2B030.0248
2B030.0250
2B030.0252
2B030.0253
2B030.0254
2B030.0263
2B030.0266
2B030.0270
2B030.0272
2B030.0274
2B030.0276
2B030.0278
2B030.0280
2B030.0282
2B030.0283
2B030.0284
2B030.0333
2B030.0336
2B030.0340
2B030.0342
2B030.0344
2B030.0346
2B030.0348
2B030.0350
2B030.0352
2B030.0353
2B030.0354
2B030.0363
2B030.0366
2B030.0370
2B030.0372
2B030.0374
2B030.0376
2B030.0378
2B030.0380
2B030.0382
2B030.0383
2B030.0384
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Stroke S
(mm)
Main Body Surface Treatment Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
WS
(mm)
Temperature max.
(°C)
Thread Thread Lock
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 0.5~ 1.56-320.04617/321/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.094Triiron FilmTriiron FilmHardening~ 0.8~ 2.38-320.075/85/644822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.125Triiron FilmTriiron FilmHardening~ 1.4~ 2.710-320.0933/43/324822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1~ 41/4-200.11911/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1~ 41/4-280.11911/84822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1.5~ 4.55/16-180.13515/324822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 2.7~ 7.23/8-160.1861 1/83/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.25Triiron FilmTriiron FilmHardening~ 2.7~ 9.31/2-130.2481 1/41/44822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 3.5~ 10.65/8-110.311 1/25/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 5.5~ 14.53/4-100.3741 3/43/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.5Triiron FilmTriiron FilmHardening~ 4~ 31427430.4992 13/323/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 1.5~ 3.46-320.04617/321/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.094Triiron FilmTriiron FilmHardening~ 2.6~ 6.68-320.075/85/644822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.125Triiron FilmTriiron FilmHardening~ 3.2~ 910-320.0933/43/324822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 3.1~ 10.11/4-200.11911/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 3.1~ 10.11/4-280.11911/84822A-UNF-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 3~ 155/16-180.13515/324822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 5.5~ 12.73/8-160.1861 1/83/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.25Triiron FilmTriiron FilmHardening~ 6.6~ 161/2-130.2481 1/41/44822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 10.5~ 22.25/8-110.311 1/25/164822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 6.7~ 333/4-100.3741 3/43/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.5Triiron FilmTriiron FilmHardening~ 16~ 601-80.4992 13/323/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.063NoNoNo~ 0.5~ 1.56-320.04617/321/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.094NoNoNo~ 0.8~ 2.38-320.075/85/644822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.125NoNoNo~ 1.4~ 2.710-320.0933/43/324822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 1~ 41/4-200.11911/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 1~ 41/4-280.11911/84822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 1.5~ 4.55/16-180.13515/324822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 2.7~ 7.23/8-160.1861 1/83/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.25NoNoNo~ 2.7~ 9.31/2-130.2481 1/41/44822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 3.5~ 10.65/8-110.311 1/25/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 5.5~ 14.53/4-100.3741 3/43/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.5NoNoNo~ 4~ 311-80.4992 13/323/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.063NoNoNo~ 1.5~ 3.46-320.04617/321/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.094NoNoNo~ 2.6~ 6.68-320.075/85/644822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.125NoNoNo~ 3.2~ 910-320.0933/43/324822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3.1~ 10.11/4-200.11911/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3.1~ 10.11/4-280.11911/84822A-UNF-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3~ 155/16-180.13515/324822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 5.5~ 12.73/8-160.1861 1/83/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.25NoNoNo~ 6.6~ 161/2-130.2481 1/41/44822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 10.5~ 22.25/8-110.311 1/25/164822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 6.7~ 333/4-100.3741 3/43/84822A-UNC-
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.5NoNoNo~ 16~ 601-80.4992 13/323/84822A-UNC-
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 0.5~ 1.56-320.04617/321/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.094Triiron FilmTriiron FilmHardening~ 0.8~ 2.38-320.075/85/641942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.125Triiron FilmTriiron FilmHardening~ 1.4~ 2.710-320.0933/43/321942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1~ 41/4-200.11911/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1~ 41/4-280.11911/81942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 1.5~ 4.55/16-180.13515/321942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 2.7~ 7.23/8-160.1861 1/83/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.25Triiron FilmTriiron FilmHardening~ 2.7~ 9.31/2-130.2481 1/41/41942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 3.5~ 10.65/8-110.311 1/25/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 5.5~ 14.53/4-100.3741 3/43/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.5Triiron FilmTriiron FilmHardening~ 4~ 311-80.4992 13/323/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.063Triiron FilmTriiron FilmHardening~ 1.5~ 3.46-320.04617/321/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.094Triiron FilmTriiron FilmHardening~ 2.6~ 6.68-320.075/85/641942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.125Triiron FilmTriiron FilmHardening~ 3.2~ 910-320.0933/43/321942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 3.1~ 10.11/4-200.11911/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 3.1~ 10.11/4-280.11911/81942A-UNFyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 3~ 155/16-180.13515/321942A-UNCyes
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting Steel0.188Triiron FilmTriiron FilmHardening~ 5.5~ 12.73/8-160.1861 1/83/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.25Triiron FilmTriiron FilmHardening~ 6.6~ 161/2-130.2481 1/41/41942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 10.5~ 22.25/8-110.311 1/25/161942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.313Triiron FilmTriiron FilmHardening~ 6.7~ 333/4-100.3741 3/43/81942A-UNCyes
1 Piece(s)Available

12 Days

[Steel] Steel[Steel] Free-Cutting Steel0.5Triiron FilmTriiron FilmHardening~ 16~ 601-80.4992 13/323/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.063NoNoNo~ 0.5~ 1.56-320.04617/321/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.094NoNoNo~ 0.8~ 2.38-320.075/85/641942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.125NoNoNo~ 1.4~ 2.710-320.0933/43/321942A-UNFyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 1~ 41/4-200.11911/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 1~ 41/4-280.11911/81942A-UNFyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 1.5~ 4.55/16-180.13515/321942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 2.7~ 7.23/8-160.1861 1/83/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.25NoNoNo~ 2.7~ 9.31/2-130.2481 1/41/41942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 3.5~ 10.65/8-110.311 1/25/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 5.5~ 14.53/4-100.3741 3/43/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.5NoNoNo~ 4~ 311-80.4992 13/323/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.063NoNoNo~ 1.5~ 3.46-320.04617/321/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.094NoNoNo~ 2.6~ 6.68-320.075/85/641942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.125NoNoNo~ 3.2~ 910-320.0933/43/321942A-UNFyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3.1~ 10.11/4-200.11911/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3.1~ 10.11/4-280.11911/81942A-UNFyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 3~ 155/16-180.13515/321942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.188NoNoNo~ 5.5~ 12.73/8-160.1861 1/83/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.25NoNoNo~ 6.6~ 161/2-130.2481 1/41/41942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 10.5~ 22.25/8-110.311 1/25/161942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.313NoNoNo~ 6.7~ 333/4-100.3741 3/43/81942A-UNCyes
1 Piece(s)Available

12 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)0.5NoNoNo~ 16~ 601-80.4992 13/323/81942A-UNCyes

Loading...

  1. 1
 

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Wrench Hole Shape Hex
Temperature min.(°C) -22 Spring Stainless steel Version Pin
Montage internal hexagon Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support