(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plunger For Press Fit, Smooth

Spring Plunger For Press Fit, Smooth
  • Volume Discount

[Features]
· Choose mounting hole fitting dimensions according to use. We recommend using F8 normally, and H9 for press-fitting.
[Applications]
· Used for positioning, fixing in place, pressing, pressing and releasing, etc.

 

Example

Part Number
22080.0306
22080.0308
22080.0310
22080.0312
22080.0315
22080.0317
22080.0320
22080.0322
22080.0325
22080.0327
22080.0330
22080.0332
22081.0315
22081.0320
22081.0325
22081.0327
22081.0330
22081.0332
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
Temperature max.
(°C)
Location hole
(mm)
Spring Version Montage Ball Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.3~ 0.8~ 1.5213.52502Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.40~ 2.8~ 4.72.51.552502.5Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.65~ 4.5~ 7.53272503Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.8~ 6~ 14.53.52.592503.5Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.9~ 8~ 1443112504Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel0.95~ 9.5~ 16.54.53.2122504.5Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel1~ 11~ 1853.5132505Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel1.2~ 15.5~ 255.54142505.5Stainless steelBallpress inStainless steelyesyes
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel1.5~ 18~ 3164.5152506Stainless steelBallpress inStainless steelyesyes
1 Piece(s)

10 Days

---------------
1 Piece(s)

10 Days

---------------
1 Piece(s)

10 Days

---------------
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel0.5-------------
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel0.7-------------
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel0.95-------------
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4-------------
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel2.2999999999999998-------------
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel3.1-------------

Loading...

  1. 1

Basic Information

Body Material Stainless Steel1.4305 (SUS303 Equivalent) Mounting Method Press Fitting Main Body Surface Treatment No
Nose Surface Treatment No Nose Heat Treatment Hardening

Additional Products in this Category

Tech Support