(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, long (Part Numbers)

Spring Plungers, long
  • Volume Discount

Spring Plungers to be used for ejecting, as a detent, for applying pressure or as a shock element.

Part Number

Configured Part Number is shown.

22070.0614

 

Example

Part Number
22070.0614
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
WS
(mm)
n
(mm)
t
(mm)
Temperature min.
(°C)
Temperature max.
(°C)
Pin Spring Body REACH compliant Weight
(g)
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel31~ 21~ 89M167.313.41503583.23-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes117

Loading...

  1. 1

Basic Information

Conflict Minerals free yes

Please check the type/dimensions/specifications of the part 22070.0614 in the Spring Plungers, long series.

Products like this...

Part Number
22070.0432
22070.0436
22070.0440
22070.0616
22070.0630
22070.0632
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
WS
(mm)
n
(mm)
t
(mm)
Temperature min.
(°C)
Temperature max.
(°C)
Pin Spring Body REACH compliant Weight
(g)
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 15~ 42M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-52
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 9~ 33M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-54
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-~ 4~ 23M16813.4583563.23-3090Steel, case-hardened, blackenedStainless steelFree cutting steel, blackened-55
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel41~ 16~ 80M167.313.42003583.23-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes149
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel21~ 80~ 214M229191305083.54-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes211
1 Piece(s)Available

10 Days

[Steel] Heat Treatment Steel31~ 70~ 210M229191685083.54-250Steel, case-hardened, blackenedStainless steelHeat-treated steel, tempered, blackenedyes278

Additional Products in this Category

Tech Support