(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
To be used for locating or for applying pressure, as a detent or for ejection.By means of the seal, liquid cannot penetrate into the spring plunger.
Part Number
Configured Part Number is shown.
22060.0456
Part Number |
---|
22060.0456 |
Loading...
Mounting Method | Screw-In | Thread-Locking Adhesive | No | Wrench Hole Shape | Hex |
---|---|---|---|---|---|
Temperature min.(°C) | -30 | Temperature max.(°C) | 80 | Spring | Stainless steel |
Version | Pin | Montage | internal hexagon | Seal | NBR |
Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 22060.0456 in the Spring Plungers, with internal hexagon and seal/free cutting steel series.
Part Number |
---|
22060.0048 |
22060.0050 |
22060.0052 |
22060.0056 |
22060.0148 |
22060.0150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy