(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, with internal hexagon

Spring Plungers, with internal hexagon
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

 

Example

Part Number
22060.0003
22060.0004
22060.0005
22060.0006
22060.0008
22060.0010
22060.0012
22060.0016
22060.0020
22060.0024
22060.0105
22060.0106
22060.0108
22060.0110
22060.0112
22060.0116
22060.0120
22060.0124
22060.0204
22060.0205
22060.0206
22060.0208
22060.0210
22060.0212
22060.0216
22060.0404
22060.0405
22060.0406
22060.0408
22060.0410
22060.0412
22060.0416
22060.0420
22060.0604
22060.0605
22060.0606
22060.0608
22060.0610
22060.0612
22060.0616
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
WS
(mm)
n
(mm)
t
(mm)
Temperature min.
(°C)
Temperature max.
(°C)
Pin Body Weight
(g)
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 2~ 4M31120.70.40.5-250Free cutting steel, hardened, blackenedFree cutting steel, blackened0.4
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 4.5~ 16M41.5151.30.60.6-250Free cutting steel, hardened, blackenedFree cutting steel, blackened0.93
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 6~ 19M52.4181.51.20.8-250Free cutting steel, hardened, blackenedFree cutting steel, blackened1.7
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 6~ 19M62.72021.30.9-250Free cutting steel, hardened, blackenedFree cutting steel, blackened2.8
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 10~ 39M83.5222.51.51.4-250Free cutting steel, hardened, blackenedFree cutting steel, blackened5.8
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 10~ 39M1042231.51.4-250Free cutting steel, hardened, blackenedFree cutting steel, blackened9.2
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 12~ 53M1262842.72-250Free cutting steel, hardened, blackenedFree cutting steel, blackened16
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 45~ 100M167.53253.22.5-250Free cutting steel, hardened, blackenedFree cutting steel, blackened35
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 52~ 125M20104063.73-250Free cutting steel, hardened, blackenedFree cutting steel, blackened68
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 70~ 170M24125283.73-250Free cutting steel, hardened, blackenedFree cutting steel, blackened131
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 11~ 40M52.4181.51.20.8-250Free cutting steel, hardened, blackenedFree cutting steel, blackened1.6
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 15~ 43M62.72021.30.9-250Free cutting steel, hardened, blackenedFree cutting steel, blackened2.8
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 20~ 75M83.5222.51.51.4-250Free cutting steel, hardened, blackenedFree cutting steel, blackened5.8
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 20~ 75M1042231.51.4-250Free cutting steel, hardened, blackenedFree cutting steel, blackened9.3
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 45~ 120M1262842.72-250Free cutting steel, hardened, blackenedFree cutting steel, blackened16
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 64~ 160M167.53253.22.5-250Free cutting steel, hardened, blackenedFree cutting steel, blackened33
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 75~ 195M20104063.73-250Free cutting steel, hardened, blackenedFree cutting steel, blackened67
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 75~ 245M24125283.73-250Free cutting steel, hardened, blackenedFree cutting steel, blackened129
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 4.5~ 16M41.5151.30.60.6-3050Thermoplastic POM, whiteFree cutting steel, blackened0.86
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 6~ 19M52.4181.51.20.8-3050Thermoplastic POM, whiteFree cutting steel, blackened1.5
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 6~ 19M62.72021.30.9-3050Thermoplastic POM, whiteFree cutting steel, blackened2.3
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 10~ 39M83.5222.51.51.4-3050Thermoplastic POM, whiteFree cutting steel, blackened5.1
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 10~ 39M1042231.51.4-3050Thermoplastic POM, whiteFree cutting steel, blackened8.1
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 12~ 53M1262842.72-3050Thermoplastic POM, whiteFree cutting steel, blackened14
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel~ 45~ 100M167.53253.22.5-3050Thermoplastic POM, whiteFree cutting steel, blackened31
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 4.5~ 16M41.5151.30.60.6-250Stainless Steel 1.4305, nitridedStainless steel 1.43051.1
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 6~ 19M52.4181.51.20.8-250Stainless Steel 1.4305, nitridedStainless steel 1.43051.7
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 6~ 19M62.72021.30.9-250Stainless Steel 1.4305, nitridedStainless steel 1.43052.8
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 10~ 39M83.5222.51.51.4-250Stainless Steel 1.4305, nitridedStainless steel 1.43055.9
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 10~ 39M1042231.51.4-250Stainless Steel 1.4305, nitridedStainless steel 1.43059.5
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 12~ 53M1262842.72-250Stainless Steel 1.4305, nitridedStainless steel 1.430517
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 45~ 100M167.53253.22.5-250Stainless Steel 1.4305, nitridedStainless steel 1.430535
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 52~ 125M20104063.73-250Stainless Steel 1.4305, nitridedStainless steel 1.430568
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 4.5~ 16M41.5151.30.60.6-3050Thermoplastic POM, whiteStainless steel 1.43050.93
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 6~ 19M52.4181.51.20.8-3050Thermoplastic POM, whiteStainless steel 1.43051.6
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 6~ 19M62.72021.30.9-3050Thermoplastic POM, whiteStainless steel 1.43052.5
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 10~ 39M83.5222.51.51.4-3050Thermoplastic POM, whiteStainless steel 1.43055.1
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 10~ 39M1042231.51.4-3050Thermoplastic POM, whiteStainless steel 1.43058.5
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 12~ 53M1262842.72-3050Thermoplastic POM, whiteStainless steel 1.430514
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)~ 45~ 100M167.53253.22.5-3050Thermoplastic POM, whiteStainless steel 1.430532

Loading...

  1. 1

Basic Information

Spring Stainless steel Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support