(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Spring Plungers, with pin and internal hexagon (Part Numbers)

Spring Plungers, with pin and internal hexagon
  • Volume Discount

To be used for locating or for applying pressure, as a detent or for ejection.

PDF

 

Example

Part Number
22030.0104
22030.0105
22030.0106
22030.0108
22030.0110
22030.0112
22030.0116
22030.0120
22030.0124
22030.0146
22030.0148
22030.0150
22030.0152
22030.0156
22030.0160
22030.0164
22030.0304
22030.0305
22030.0306
22030.0308
22030.0310
22030.0312
22030.0316
22030.0320
22030.0324
22030.0346
22030.0348
22030.0350
22030.0352
22030.0356
22030.0360
22030.0364
Part NumberMinimum order quantityVolume DiscountDays to Ship Pin Material Body Material Nose Surface Treatment Nose Heat Treatment Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
l
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 4.5~ 12.5M41.8122
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 5~ 13M52.4142.5
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 6~ 17M62.7153
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 16~ 33M83.8184
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 19~ 42M104.5235
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 22~ 57M126.2266
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 38~ 78M168.5338
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 39~ 81M20104310
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 72~ 155M24134812
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 11~ 25M62.7153
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 23~ 59M83.8184
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 20~ 54M104.5235
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 38~ 96M126.2266
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 50~ 100M168.5338
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 52~ 133M20104310
1 Piece(s)Available

10 Days

[Steel] Steel[Steel] Free-Cutting SteelTriiron FilmHardening~ 91~ 223M24134812
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 4.5~ 12.5M41.8122
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 5~ 13M52.4142.5
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 6~ 17M62.7153
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 16~ 33M83.8184
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 19~ 42M104.5235
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 22~ 57M126.2266
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 38~ 78M168.5338
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 39~ 81M20104310
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 72~ 155M24134812
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 11~ 25M62.7153
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 23~ 59M83.8184
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 20~ 54M104.5235
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 38~ 96M126.2266
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 50~ 100M168.5338
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 52~ 133M20104310
1 Piece(s)Available

10 Days

[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel1.4305 (SUS303 Equivalent)NoNo~ 91~ 223M24134812

Loading...

  1. 1
 

Basic Information

Mounting Method Screw-In Thread-Locking Adhesive No Wrench Hole Shape Hex
Main Body Surface Treatment No Temperature max.(°C) 250 Spring Stainless steel
Version Pin Montage internal hexagon Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support