(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spoke Handle Aluminum (Part Numbers)

Spoke Handle Aluminum
  • Volume Discount

[Features]
· Hub is machined.
· After the rim is turned, the unit is polished to provide gloss.
· Non-machined parts are sandblasted.
· Circularity of rim and perpendicularity with shaft are according to JS12 or less.
· Operating temperature of the type with a rotating handle is maximum 110°C.
[Applications]
· Normally this can be used as-is without painting. Use a washer with a countersink hole EH22270 to secure to the shaft from the front surface.

Part Number

Configured Part Number is shown.

24610.0340

Part Number
24610.0340
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Square Hole Dia. B
(mm)
Specifications b
(mm)
b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Temperature max.
(°C)
For Cylindrical Handle: d3
(mm)
Cylindrical handle EH 24530. For Cylindrical Handle: d (metr.)
1 Piece(s)Available

10 Days

PresenceRotation Type2504823624.828~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10

Loading...

  1. 1

Basic Information

Handwheel Type 2 Spoked Handle, Material Aluminium Handle, Surface No
Mounting Section, Hole Machining Round hole (through hole) Axle part Steel, galvanized Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 24610.0340 in the Spoke Handle Aluminum series.

Products like this...

Part Number
24610.0011
24610.0015
24610.0016
24610.0020
24610.0021
24610.0341
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Square Hole Dia. B
(mm)
Specifications b
(mm)
b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Temperature max.
(°C)
For Cylindrical Handle: d3
(mm)
Cylindrical handle EH 24530. For Cylindrical Handle: d (metr.)
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115--18~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5--19~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5--19~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618--20~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618--20~ 39----
1 Piece(s)Available

10 Days

PresenceRotation Type2504823829.328~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10

Additional Products in this Category

Tech Support