(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Handle Aluminum

Disc Handle Aluminum
  • Volume Discount

[Features]
· Hub is machined. After the rim is turned, the unit is polished to provide gloss.
· Non-machined parts are sandblasted.
· Circularity of rim and perpendicularity with shaft are according to JS12 or less.
· There is a cavity for gripping on the back.
· Operating temperature of the type with a rotating handle is maximum 110°C.
[Applications]
· Normally this can be used as-is without painting. Use a washer with a countersink hole EH22270 to secure to the shaft from the front surface.

PDF

Part Number
24600.0000
24600.0001
24600.0005
24600.0006
24600.0010
24600.0011
24600.0015
24600.0016
24600.0020
24600.0021
24600.0030
24600.0031
24600.0040
24600.0041
24600.0100
24600.0101
24600.0105
24600.0106
24600.0110
24600.0111
24600.0115
24600.0116
24600.0120
24600.0121
24600.0130
24600.0131
24600.0140
24600.0141
24600.0200
24600.0201
24600.0205
24600.0206
24600.0210
24600.0211
24600.0215
24600.0216
24600.0220
24600.0221
24600.0230
24600.0231
24600.0240
24600.0241
24600.0300
24600.0301
24600.0305
24600.0306
24600.0310
24600.0311
24600.0315
24600.0316
24600.0320
24600.0321
24600.0330
24600.0331
24600.0340
24600.0341
Part NumberMinimum order quantityVolume DiscountDays to Ship Handle Handle, Type Square Hole Dia. B
(mm)
Specifications b
(mm)
b3
(mm)
t
(mm)
l1
(mm)
l2
(mm)
Temperature max.
(°C)
For Cylindrical Handle: d3
(mm)
Cylindrical handle EH 24530. For Cylindrical Handle: d (metr.)
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-802613--16~ 26----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-802613--16~ 26----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1002814--17~ 30----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1002814--17~ 30----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115--18~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115--18~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5--19~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5--19~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618--20~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618--20~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5--24~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5--24~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823--28~ 51----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823--28~ 51----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-802613311.416~ 26----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-802613413.816~ 26----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1002814311.417~ 30----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1002814413.817~ 30----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115413.818~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1253115516.318~ 33----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5516.319~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1403616.5518.319~ 36----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618516.320~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-1603618518.320~ 39----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5620.824~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2004220.5622.824~ 45----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823624.828~ 51----
1 Piece(s)Available

10 Days

No (No Grip Mounting Hole)-2504823829.328~ 51----
1 Piece(s)Available

10 Days

PresenceRotation Type802613--16~ 2611018DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type802613--16~ 2611018DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type1002814--17~ 3011021DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type1002814--17~ 3011021DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type1253115--18~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1253115--18~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5--19~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5--19~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1603618--20~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type1603618--20~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5--24~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5--24~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823--28~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823--28~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type802613311.416~ 2611018DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type802613413.816~ 2611018DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type1002814311.417~ 3011021DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type1002814413.817~ 3011021DIN 7708 - Thermosetting plastic (PF 31), black similar toM6
1 Piece(s)Available

10 Days

PresenceRotation Type1253115413.818~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1253115516.318~ 3311023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5516.319~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1403616.5518.319~ 3611023DIN 7708 - Thermosetting plastic (PF 31), black similar toM8
1 Piece(s)Available

10 Days

PresenceRotation Type1603618516.320~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type1603618518.320~ 3911026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5620.824~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2004220.5622.824~ 4511026DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823624.828~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10
1 Piece(s)Available

10 Days

PresenceRotation Type2504823829.328~ 5111028DIN 7708 - Thermosetting plastic (PF 31), black similar toM10

Loading...

  1. 1
 

Basic Information

Handwheel Type Solid Handle, Material Aluminium Mounting Section, Hole Machining Round hole (through hole)
Axle part Steel, galvanized Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support