(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Hub is machined. After the rim is turned, the unit is polished to provide gloss.
· Non-machined parts are sandblasted.
· Circularity of rim and perpendicularity with shaft are according to JS12 or less.
· There is a cavity for gripping on the back.
· Operating temperature of the type with a rotating handle is maximum 110°C.
[Applications]
· Normally this can be used as-is without painting. Use a washer with a countersink hole EH22270 to secure to the shaft from the front surface.
Part Number
Configured Part Number is shown.
Part Number |
---|
24600.0215 |
24600.0216 |
24600.0315 |
24600.0316 |
Loading...
Handwheel Type | Solid | Handle, Material | Aluminium | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Axle part | Steel, galvanized | Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy