(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Phenolic resin with palm grip and external thread, DIN 6335 standard.

Knobs - Phenolic resin with palm grip and external thread, DIN 6335 standard.
  • Volume Discount

[Features]
· Operating temperature range: maximum 110°C

Part Number
24730.0051
24730.0053
24730.0056
24730.0058
24730.0059
24730.0101
24730.0104
24730.0106
24730.0107
24730.0110
24730.0152
24730.0154
24730.0155
24730.0158
24730.0160
24730.0202
24730.0203
24730.0206
24730.0208
24730.0209
24730.0251
24730.0254
24730.0256
24730.0257
24730.0260
24730.0302
24730.0304
24730.0305
24730.0308
24730.1051
24730.1053
24730.1056
24730.1058
24730.1059
24730.1101
24730.1104
24730.1106
24730.1107
24730.1110
24730.1152
24730.1154
24730.1155
24730.1158
24730.1160
24730.1202
24730.1203
24730.1206
24730.1208
24730.1209
24730.1251
24730.1254
24730.1256
24730.1257
24730.1260
24730.1302
24730.1304
24730.1305
24730.1308
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Outer Diameter
(φ)
Mounting Section Diameter
(φ)
Mounting Section Length
(mm)
1 Piece(s)Available

10 Days

25M510
1 Piece(s)Available

10 Days

25M515
1 Piece(s)Available

10 Days

25M520
1 Piece(s)Available

10 Days

25M525
1 Piece(s)Available

10 Days

25M530
1 Piece(s)Available

10 Days

32M615
1 Piece(s)Available

10 Days

32M620
1 Piece(s)Available

10 Days

32M625
1 Piece(s)Available

10 Days

32M630
1 Piece(s)Available

10 Days

32M640
1 Piece(s)Available

10 Days

40M820
1 Piece(s)Available

10 Days

40M825
1 Piece(s)Available

10 Days

40M830
1 Piece(s)Available

10 Days

40M840
1 Piece(s)Available

10 Days

40M850
1 Piece(s)Available

10 Days

50M1025
1 Piece(s)Available

10 Days

50M1030
1 Piece(s)Available

10 Days

50M1040
1 Piece(s)Available

10 Days

50M1050
1 Piece(s)Available

10 Days

50M1060
1 Piece(s)Available

10 Days

63M1230
1 Piece(s)Available

10 Days

63M1240
1 Piece(s)Available

10 Days

63M1250
1 Piece(s)Available

10 Days

63M1260
1 Piece(s)Available

10 Days

63M1280
1 Piece(s)Available

10 Days

80M1640
1 Piece(s)Available

10 Days

80M1650
1 Piece(s)Available

10 Days

80M1660
1 Piece(s)Available

10 Days

80M1680
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---
1 Piece(s)

12 Days

---

Loading...

  1. 1

Basic Information

Main Body, Type Wing Shape Mounting Section Type Threads Main Body Material Thermosetting Resin DIN7708 PF31
End Threaded No Screw Steel, galvanized Temperature max.(°C) 110
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support