(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Through reduction of friction on the seat surface, double the tightening force achieved with the same size of lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· High pretension force applied to the screw part so does not loosen readily.
Part Number
Configured Part Number is shown.
24700.0040
Loading...
Main Body, Type | Wing Shape | Main Body Material | Urea resin | Inner part | Steel, nitrided, blackened |
---|---|---|---|---|---|
Temperature max.(°C) | 80 | Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 24700.0040 in the Knobs - With external threaded and nitrided stem, with bearing. series.
Part Number |
---|
24700.0042 |
24700.0044 |
24700.0050 |
24700.0053 |
24700.0056 |
24700.0063 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy