(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With movable lever, DIN 6304 standard.

Knobs - With movable lever, DIN 6304 standard.
  • Volume Discount

[Features]
· Bar is press fit.
[Applications]
· Tomy screw that matches the thrust pad DIN6311 shape S, EH22560.

Part Number
24490.0006
24490.0007
24490.0008
24490.0009
24490.0010
24490.0011
24490.0012
24490.0013
24490.0016
24490.0017
24490.0018
24490.0020
24490.0021
24490.0022
24490.0106
24490.0107
24490.0108
24490.0109
24490.0110
24490.0111
24490.0112
24490.0113
24490.0116
24490.0117
24490.0118
24490.0120
24490.0121
24490.0122
Part NumberMinimum order quantityVolume DiscountDays to Ship End Threaded Mounting Section Length
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
α min.
1 Piece(s)Available

10 Days

No-1254.5-10~ 5030--
1 Piece(s)Available

10 Days

No-1254.5-10~ 5040--
1 Piece(s)Available

10 Days

No-1466-12~ 6035--
1 Piece(s)Available

10 Days

No-1466-12~ 6045--
1 Piece(s)Available

10 Days

No-1888-14~ 8040--
1 Piece(s)Available

10 Days

No-1888-14~ 8050--
1 Piece(s)Available

10 Days

No-20108-18~ 10050--
1 Piece(s)Available

10 Days

No-20108-18~ 10060--
1 Piece(s)Available

10 Days

No75241212-20~ 12055--
1 Piece(s)Available

10 Days

No90241212-20~ 12070--
1 Piece(s)Available

10 Days

No110241212-20~ 12090--
1 Piece(s)Available

10 Days

No75301615.5-28~ 14055--
1 Piece(s)Available

10 Days

No90301615.5-28~ 14070--
1 Piece(s)Available

10 Days

No110301615.5-28~ 14090--
1 Piece(s)Available

10 Days

With Pad-1254.51210~ 5030~ 42.17
1 Piece(s)Available

10 Days

With Pad-1254.51210~ 5040~ 52.17
1 Piece(s)Available

10 Days

With Pad-14661612~ 6035~ 534
1 Piece(s)Available

10 Days

With Pad-14661612~ 6045~ 634
1 Piece(s)Available

10 Days

With Pad-18882014~ 8040~ 63.63
1 Piece(s)Available

10 Days

With Pad-18882014~ 8050~ 73.63
1 Piece(s)Available

10 Days

With Pad-201082518~ 10050~ 74.63
1 Piece(s)Available

10 Days

With Pad-201082518~ 10060~ 84.63
1 Piece(s)Available

10 Days

With Pad752412123220~ 12055~ 80.45
1 Piece(s)Available

10 Days

With Pad902412123220~ 12070~ 95.45
1 Piece(s)Available

10 Days

With Pad1102412123220~ 12090~ 115.45
1 Piece(s)Available

10 Days

With Pad75301615.54028~ 14055~ 80.54
1 Piece(s)Available

10 Days

With Pad90301615.54028~ 14070~ 95.54
1 Piece(s)Available

10 Days

With Pad110301615.54028~ 14090~ 115.54

Loading...

  1. 1

Basic Information

Main Body, Type T Shaped T Shape Type Bar Mounting Section Type Threads
Main Body Material Resin Main Body, Surface Treatment Black Oxide Coating Tapped, Round Hole Machining Through
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support