(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Nut type, with internal thread and straight knurling. (Part Numbers)

Knobs - Nut type, with internal thread and straight knurling.
  • Volume Discount

[Features]
· For shape B, there is a pilot hole drilled for the pin hole. If drilling with the shaft, use a tolerance of H7.

Part Number

Configured Part Number is shown.

24480.0110

 

Example

Part Number
24480.0110
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment Tapped, Round Hole Machining d3
(mm)
d4
(mm)
d5
(mm)
t
(mm)
e
(mm)
k
(mm)
Suitable straight pin DIN 7
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole28302.984143,0 m6 x 28

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Clamp Shape Mounting Section Type Tapped
Side Machined Knurling

Please check the type/dimensions/specifications of the part 24480.0110 in the Knobs - Nut type, with internal thread and straight knurling. series.

Products like this...

Part Number
24480.0010
24480.0012
24480.0105
24480.0112
24480.0205
24480.0206
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment Tapped, Round Hole Machining d3
(mm)
d4
(mm)
d5
(mm)
t
(mm)
e
(mm)
k
(mm)
Suitable straight pin DIN 7
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole2830-8-14-
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole3234-10-16-
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole14151.452.581,5 m6 x 14
1 Piece(s)Available

10 Days

[Plastic] ResinBlack Oxide CoatingBlind Hole32343.9104164,0 m6 x 32
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through1415-5-8-
1 Piece(s)Available

10 Days

[Steel] Free-Cutting Steel-Through1618-6-10-

Additional Products in this Category

Tech Support