(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This design with holes on the front face (picture 2) is suitable for applications which require installation flush to the surface.Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.Optimised centering due to precise collar (e.g. quick mounting of plates and components).All versions are corrosion and abrasion resistant.
Part Number
Configured Part Number is shown.
22400.0920
Type | Knob Type | Material | Stainless steel 1.4305 | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
Please check the type/dimensions/specifications of the part 22400.0920 in the Locating Bushings - For ball pins. series.
Part Number |
---|
22400.0910 |
22400.0912 |
22400.0916 |
22400.0924 |
22400.0925 |
22400.0926 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy