(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Bushings - For ball pins. (Part Numbers)

Locating Bushings - For ball pins.
  • Volume Discount

This design with holes on the front face (picture 2) is suitable for applications which require installation flush to the surface.
Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.
Optimised centering due to precise collar (e.g. quick mounting of plates and components).
All versions are corrosion and abrasion resistant.

Part Number

Configured Part Number is shown.

22400.0906

 

Example

Part Number
22400.0906
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

619M12187.5159.4135.68.86

Loading...

  1. 1

Basic Information

Type Knob Type Material Stainless steel 1.4305 Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 22400.0906 in the Locating Bushings - For ball pins. series.

Products like this...

Part Number
22400.0905
22400.0908
22400.0910
22400.0912
22400.0916
22400.0920
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

519M12186159135.195
1 Piece(s)Available

10 Days

825M1622102012177.311.78
1 Piece(s)Available

10 Days

1029M243012.52413.519.58.914.110
1 Piece(s)Available

10 Days

1229M2430152414209.614.412
1 Piece(s)Available

10 Days

1639M303619.52915.523.56.112.824
1 Piece(s)Available

10 Days

2049M364525.53817.531.57.719.330

Additional Products in this Category

Tech Support