(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, short, single shank, stainless steel. (Part Numbers)

Ball Pins - Self-Locking, short, single shank, stainless steel.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Compact design with recessed grip.

Part Number

Configured Part Number is shown.

22370.0045

 

Example

 

Example 2

Part Number
22370.0045
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

102512149.633.11060Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Type Knob Type Temperature min.(°C) 250 Spring Stainless steel
Handle version Recessed Grip Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22370.0045 in the Ball Pins - Self-Locking, short, single shank, stainless steel. series.

Products like this...

Part Number
22370.0015
22370.0016
22370.0022
22370.0046
22370.0047
22370.0048
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

5255.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5305.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

610710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

103012149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

103512149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

104012149.633.11060Stainless steel 1.4305

Additional Products in this Category

Tech Support