(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, short, single shank, stainless steel.

Ball Pins - Self-Locking, short, single shank, stainless steel.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Compact design with recessed grip.

 

Example

 

Example 2

Part Number
22370.0012
22370.0013
22370.0014
22370.0015
22370.0016
22370.0022
22370.0023
22370.0024
22370.0025
22370.0026
22370.0027
22370.0028
22370.0029
22370.0030
22370.0034
22370.0035
22370.0036
22370.0037
22370.0038
22370.0039
22370.0040
22370.0044
22370.0045
22370.0046
22370.0047
22370.0048
22370.0049
22370.0050
22370.0052
22370.0065
22370.0066
22370.0067
22370.0068
22370.0069
22370.0070
22370.0072
22370.0074
22370.0076
22370.0086
22370.0087
22370.0088
22370.0089
22370.0090
22370.0092
22370.0094
22370.0096
22370.0112
22370.0116
22370.0120
22370.0124
22380.0012
22380.0013
22380.0014
22380.0015
22380.0016
22380.0022
22380.0023
22380.0024
22380.0025
22380.0026
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

5105.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5155.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5205.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5255.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5305.510626.2514Stainless steel 1.4305
1 Piece(s)Available

10 Days

610710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

615710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

620710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

625710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

630710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

635710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

640710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

645710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

650710726.2621Stainless steel 1.4305
1 Piece(s)Available

10 Days

8209.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8259.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8309.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8359.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8409.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8459.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8509.6148.233.1838Stainless steel 1.4305
1 Piece(s)Available

10 Days

102012149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

102512149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

103012149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

103512149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

104012149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

104512149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

105012149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

106012149.633.11060Stainless steel 1.4305
1 Piece(s)Available

10 Days

122514.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

123014.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

123514.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

124014.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

124514.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

125014.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

126014.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

127014.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

128014.52010.639.51287Stainless steel 1.4305
1 Piece(s)Available

10 Days

163019201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

163519201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

164019201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

164519201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

165019201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

166019201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

167019201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

168019201439.516155Stainless steel 1.4305
1 Piece(s)Available

10 Days

2060252820.550.120244Stainless steel 1.4305
1 Piece(s)Available

10 Days

2080252820.550.120244Stainless steel 1.4305
1 Piece(s)Available

10 Days

20100252820.550.120244Stainless steel 1.4305
1 Piece(s)Available

10 Days

20120252820.550.120244Stainless steel 1.4305
1 Piece(s)Available

10 Days

5105.510626.2524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5155.510626.2524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5205.510626.2524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5255.510626.2524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

5305.510626.2524Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

610710726.2635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

615710726.2635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

620710726.2635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

625710726.2635Stainless steel 1.4542, precipitation-hardened
1 Piece(s)Available

10 Days

630710726.2635Stainless steel 1.4542, precipitation-hardened

Loading...

Basic Information

Type Knob Type Temperature min.(°C) 250 Spring Stainless steel
Handle version Recessed Grip Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support