(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, Safety Handle. (Part Numbers)

Ball Pins - Self-Locking, Safety Handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Robust safety handle (press button not overlaying). Shape of grip protects from unintentional use of the press button.

Part Number

Configured Part Number is shown.

22340.1050

 

Example

Part Number
22340.1050
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

10501213.3249.617.427.51060Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Type Knob Type Temperature min.(°C) 250 Press button Stainless steel
Spring Stainless steel Handle Stainless steel Handle version Safety Handle
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22340.1050 in the Ball Pins - Self-Locking, Safety Handle. series.

Products like this...

Part Number
22340.1010
22340.1011
22340.1012
22340.1051
22340.1052
22340.1053
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)

10 Days

-----------
1 Piece(s)

10 Days

-----------
1 Piece(s)Available

10 Days

5105.510.320611.621514Stainless steel 1.4305
1 Piece(s)

10 Days

-----------
1 Piece(s)Available

10 Days

10601213.3249.617.427.51060Stainless steel 1.4305
1 Piece(s)

10 Days

-----------

Additional Products in this Category

Tech Support