(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-locking, button on handle. (Part Numbers)

Ball Pins - Self-locking, button on handle.
  • Volume Discount

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
Compact design with button handle.

Part Number

Configured Part Number is shown.

22340.0237

 

Example

Part Number
22340.0237
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

8359.514.1258.227.322.618.6838Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Type Knob Type Temperature max.(°C) -30 Temperature min.(°C) 150
Press button Stainless steel, black Spring Stainless steel Handle Aluminium, black similar to RAL 9005
Handle version Button-Handle Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22340.0237 in the Ball Pins - Self-locking, button on handle. series.

Products like this...

Part Number
22340.0212
22340.0213
22340.0214
22340.0238
22340.0239
22340.0240
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
Location hole
(mm)
Shearing resistance, double
(kN)
Material
1 Piece(s)Available

10 Days

5105.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5155.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)Available

10 Days

5205.511.320620.717.614.6514Stainless steel 1.4305
1 Piece(s)Available

10 Days

8409.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8459.514.1258.227.322.618.6838Stainless steel 1.4305
1 Piece(s)Available

10 Days

8509.514.1258.227.322.618.6838Stainless steel 1.4305

Additional Products in this Category

Tech Support