(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Bargain Hex Socket Head Cap Screw (Cap Bolt) - Stainless Steel/Package Sale -【10 Pieces Per Package】

Bargain Hex Socket Head Cap Screw (Cap Bolt) - Stainless Steel/Package Sale -
  • Volume Discount

A 10-piece pack added for customers buying in bulk
Up to 86% off (compared to previous models).
Of course, all goods can be delivered free of charge on the same day you order. Material certificates can be found on the PDF page on the right.

[Specifications]
Fully Threaded - Material: Stainless Steel, Surface Treatment: None - Strength Classification: A2-70, Sales Unit: Pack of 10

[Sizes Offered]
M3 → Length 6 mm, 8 mm, 10 mm
M4 → Length 6 mm, 8 mm, 10 mm
M5 → Length 10 mm, 12 mm, 20 mm
M6 → Length 10 mm, 12 mm, 15 mm, 20 mm

Part Number

Configured Part Number is shown.

S5-10-P

Part Number
S5-10-P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Length L (mm) 10 Pitch(mm) 0.8
Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Box/package Application Standard Strength Class(Stainless) A2-70
Screw Type Complete thread

Please check the type/dimensions/specifications of the part S5-10-P in the Bargain Hex Socket Head Cap Screw (Cap Bolt) - Stainless Steel/Package Sale - series.

Additional Products in this Category

Tech Support