(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

High Pressure Fitting Male x Male Fitting (Bag Nut Type)

High Pressure Fitting Male x Male Fitting (Bag Nut Type)
  • Volume Discount

[Features]
- Waterproof, oil-proof processing.

[Application]
- For high-pressure gas piping.

Part Number

Configured Part Number is shown.

Part Number
TB140
TB141
TB142
TB143
TB144
TB145
TB146
TB152
TB153
TB154
TB161
TB162
TS140
TS141
TS142
TS143
TS144
TS145
TS146
TS152
TS153
TS154
TS161
TS162
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Max. Operating Pressure
(MPa)
Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Divisions of Max. Operating Pressure L Dimension
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

-0.99M (Female Thread)Rc-1/4B(8A)1.0Mpa or Less534560125825507434-5240100
1 Piece(s)Available

8 Days or more

-0.99M (Female Thread)Rc-1/4B(8A)1.0Mpa or Less534560125825514434-5258100
1 Piece(s)Available

8 Days or more

-0.99M (Female Thread)Rc-3/8B(10A)1.0Mpa or Less534560125825521434-5266115
1 Piece(s)Available

8 Days or more

-0.99M (Female Thread)Rc-3/8B(10A)1.0Mpa or Less534560125825538434-5274115
1 Piece(s)Available

8 Days or more

-20W (Female Screw)Rc[W22-14] W22-14 (right)1/4B(8A)than 2.0Mpa624560125825545434-5282200
1 Piece(s)Available

8 Days or more

-20W (Female Screw)Rc[W22-14] W22-14 (right)3/8B(10A)than 2.0Mpa624560125825552434-5291210
1 Piece(s)Available

8 Days or more

-20W (Female Screw)Rc[W22-14] W22-14 (right)1/2B(15A)than 2.0Mpa644560125825569434-5304275
1 Piece(s)Available

8 Days or more

-20W (Female Screw)Rc[W22-14] W22-14 (right)1/4B(8A)than 2.0Mpa624560125825576434-5312195
1 Piece(s)Available

8 Days or more

-20W (Female Screw)Rc[W22-14] W22-14 (right)3/8B(10A)than 2.0Mpa624560125825583434-5321200
1 Piece(s)Available

8 Days or more

-20W (Female Screw)Rc[W22-14] W22-14 (right)1/2B(15A)than 2.0Mpa644560125825590434-5339270
1 Piece(s)Available

8 Days or more

-20W (Female Screw)G (Tapped)[W22-14] W22-14 (right)3/8B(10A)than 2.0Mpa624560125825606434-5355220
1 Piece(s)Available

8 Days or more

-20W (Female Screw)G (Tapped)[W22-14] W22-14 (right)1/2B(15A)than 2.0Mpa624560125825613434-5363260
1 Piece(s)Available

8 Days or more

Stainless Steel0.99M (Female Thread)Rc-1/4B(8A)1.0Mpa or Less584560125827488434-603395
1 Piece(s)Available

8 Days or more

Stainless Steel0.99M (Female Thread)Rc-1/4B(8A)1.0Mpa or Less584560125827495434-604195
1 Piece(s)Available

8 Days or more

Stainless Steel0.99M (Female Thread)Rc-3/8B(10A)1.0Mpa or Less584560125827501434-6050100
1 Piece(s)Available

8 Days or more

Stainless Steel0.99M (Female Thread)Rc-3/8B(10A)1.0Mpa or Less584560125827518434-6068100
1 Piece(s)Available

8 Days or more

Stainless Steel20W (Female Screw)Rc[W22-14] W22-14 (right)1/4B(8A)than 2.0Mpa724560125827525434-6076195
1 Piece(s)Available

8 Days or more

Stainless Steel20W (Female Screw)Rc[W22-14] W22-14 (right)3/8B(10A)than 2.0Mpa724560125827532434-6084215
1 Piece(s)Available

8 Days or more

Stainless Steel20W (Female Screw)Rc[W22-14] W22-14 (right)1/2B(15A)than 2.0Mpa744560125827549434-6092245
1 Piece(s)Available

8 Days or more

Stainless Steel20W (Female Screw)Rc[W22-14] W22-14 (right)1/4B(8A)than 2.0Mpa724560125827556434-6106195
1 Piece(s)Available

11 Days or more

Stainless Steel20W (Female Screw)Rc[W22-14] W22-14 (right)3/8B(10A)than 2.0Mpa724560125827563434-6114215
1 Piece(s)Available

8 Days or more

Stainless Steel20W (Female Screw)Rc[W22-14] W22-14 (right)1/2B(15A)than 2.0Mpa744560125827570434-6122240
1 Piece(s)Available

8 Days or more

Stainless Steel20W (Female Screw)G (Tapped)[W22-14] W22-14 (right)3/8B(10A)than 2.0Mpa724560125827587434-6149215
1 Piece(s)Available

8 Days or more

Stainless Steel20W (Female Screw)G (Tapped)[W22-14] W22-14 (right)1/2B(15A)than 2.0Mpa724560125827594434-6157230

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket Surface Treatment No
Applicable Fluid Air Design Temperature(℃) -10::75 Type Fitting
Interior Resin Lining No Details of Applicable Fluids Nitrogen, oxygen, argon, air, etc. Qty. A

Additional Products in this Category

Tech Support