(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - 304 Stainless Steel, M3 - M10, Coarse【50-500 Pieces Per Package】 (CS-SUS-0315)

Hex Socket Cap Screw - 304 Stainless Steel, M3 - M10, Coarse CS-SUS-0315
  • Volume Discount

Features
- Uses corrosion resistant stainless steel (SUS304).

Part Number

Configured Part Number is shown.

CS-SUS-0315

Part Number
CS-SUS-0315
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L Pitch
(mm)
Qty. JAN code Ordering Code Mass
(g)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3150.55004997265900779360-26300.51

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel (304 Stainless Steel)
Surface Treatment (Details) No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Box/package Application Standard Strength Class(Stainless) Equivalent to A2-70
Screw Type Complete thread

Please check the type/dimensions/specifications of the part CS-SUS-0315 in the Hex Socket Cap Screw - 304 Stainless Steel, M3 - M10, Coarse series.

Products like this...

Part Number
CS-SUS-0305
CS-SUS-0310
CS-SUS-0320
CS-SUS-0410
CS-SUS-0415
CS-SUS-0420
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L Pitch
(mm)
Qty. JAN code Ordering Code Mass
(g)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

350.55004997265900755360-26130.31

500 Pieces Per Package

1 Pack(s)Available

11 Days or more

3100.55004997265900762360-26210.42

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3200.55004997265900786360-26480.63

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

4100.75004997265900793360-26560.83

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

4150.75004997265900809360-26641.00

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

4200.75004997265900816360-26721.20

Additional Products in this Category

Tech Support