(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Chrome-moly Steel, Chrome Plating, M3 - M10, Coarse【100-500 Pieces Per Package】

Hex Socket Cap Screw - Chrome-moly Steel, Chrome Plating, M3 - M10, Coarse
  • Volume Discount

Features
- Made of strong SCM material.

Part Number

Configured Part Number is shown.

Part Number
CS-SS-0305
CS-SS-0310
CS-SS-0315
CS-SS-0320
CS-SS-0415
CS-SS-0420
CS-SS-0510
CS-SS-0520
CS-SS-0525
CS-SS-0615
CS-SS-0625
CS-SS-0630
CS-SS-0830
CS-SS-1020
CS-SS-1025
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L Pitch
(mm)
Qty. JAN code Ordering Code Mass
(g)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

350.55004997265900519360-23710.31

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3100.55004997265900526360-23890.42

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3150.55004997265900533360-23970.51

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3200.55004997265900540360-24010.63

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

4150.75004997265900564360-24271.00

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

4200.75004997265900571360-24351.20

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

5100.84004997265900588360-24431.16

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

5200.84004997265900601360-24601.64

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

5250.84004997265900618360-24781.84

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

61512004997265900632360-24941.04

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

62512004997265900656360-25161.38

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

63012004997265900663360-25241.56

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

8301.251004997265900700360-25671.57

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201.51004997265900717360-25752.16

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10251.51004997265900724360-25832.42

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Chrome Molybdenum Steel (SCM435)
Surface Treatment (Details) Bright chromate plating finishing Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Box/package Application Standard / High Strength Strength Class 10.9
Screw Type Complete thread

Additional Products in this Category

Tech Support