(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bolt - M6 - M12, Coarse【50-800 Pieces Per Package】 (Part Numbers)

Hex Bolt - M6 - M12, Coarse
  • Volume Discount

Features
•Regular, widely used hex bolt
•Bright chromate and corrosion-resistant stainless steel options also available

PDF

Part Number

Configured Part Number is shown.

BT-SS-0810

 
Part Number
BT-SS-0810
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Qty. JAN code Ordering Code Mass
(g)

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

8101.25[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-3004997265900083359-73932.98

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread ridge Type Metric coarse Additional Shapes Standard Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part BT-SS-0810 in the Hex Bolt - M6 - M12, Coarse series.

Products like this...

Part Number
BT-SS-0612
BT-SS-0615
BT-SS-0620
BT-SS-08100
BT-SS-0812
BT-SS-0815
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Qty. JAN code Ordering Code Mass
(g)

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

6121[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-8004997265901769376-28663.78

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

6151[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-7004997265900021359-73343.74

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

6201[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-6004997265900038359-73423.57

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

81001.25[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-1504997265901974376-29635.66

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

8121.25[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-4004997265901875376-29713.96

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

8151.25[Steel] Low-Carbon Steel (S​W​C​H)[Bright Chromate Plating] Bright chromate plating finishing4.8-3504997265900090359-74073.82

Additional Products in this Category

Tech Support